VN7140AS12

批量生产

支持模拟电流感应的单通道HSD

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The device is single channel high-side driver manufactured using ST proprietary VIPower® M0­7 technology and housed in the SO-8 package. It is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, and to provide protection and diagnostics. The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown.
A dedicated Multisense pin delivers high precision proportional load current sense, in addition to the detection of overload and short circuit to ground, short to VCC and OFF-state open-load.
A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.
  • 所有功能

    • Automotive qualified
    • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
    • General
      • Single channel smart high-side driver with Multisense analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
    • Multisense diagnostic functions
      • Analog feedback of load current with high precision proportional current mirror
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCC detection
      • Sense enable/disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Loss of ground and VCC
      • Reverse battery with external components
      • Electrostatic discharge protection

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - VN7140AS12

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
VN7140AS12TR
批量生产
SO-8 汽车应用 Ecopack2

VN7140AS12TR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

SO-8

Grade

Automotive
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
VN7140AS12TR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel SO-8 150 -40 CHINA 0.444 / 1k

VN7140AS12TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.444 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-8

Operating Temperature (°C)

(最小值)

150

(最大值)

-40

Budgetary Price (US$)* / Qty

0.444 / 1k

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商