VND5004BSP30-E

NRND

支持模拟电流感应的双通道4 mΩ高侧驱动器,用于汽车应用

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The VND5004B-E and VND5004BSP30-E are devices made using STMicroelectronics VIPower technology. They are intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp and load dump protection circuit protect the devices against transients on the Vcc pin. These devices integrate an analog current sense which delivers a current proportional to the load current (according to a known ratio) when CS_DIS is driven low or left open. When CS_DIS is driven high, the CURRENT SENSE pin is high impedance. Output current limitation protects the devices in overload condition. In case of long duration overload, the devices limit the dissipated power to a safe level up to thermal shutdown intervention. Thermal shutdown with automatic restart allows the device to recover normal operation as soon as a fault condition disappears.
  • 所有功能

    • AEC-Q100 qualified
    • General
      • Inrush current active management by power limitation
      • Very low standby current
      • 3.0 V CMOS compatible input
      • Optimized electromagnetic emission
      • Very low electromagnetic susceptibility
      • In compliance with the 2002/95/EC European directive
    • Diagnostic functions
      • Proportional load current sense
      • Current sense disable
      • Thermal shutdown indication
    • Protection
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Thermal shutdown
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Reverse battery protection with self switch on of the Power MOSFET
      • Electrostatic discharge protection application
    • All types of resistive, inductive and capacitive loads
    • Suitable for power management applications

电路原理图

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - VND5004BSP30-E

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
VND5004BSP30TR-E
NRND
SO-30 Multi Power 汽车应用 Ecopack2

VND5004BSP30TR-E

Package:

SO-30 Multi Power

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-30 Multi Power

Grade

Automotive
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
VND5004BSP30TR-E 无法联系到经销商,请联系我们的销售办事处
NRND
EAR99 NEC Tape And Reel SO-30 Multi Power - - MALAYSIA

VND5004BSP30TR-E

供货状态

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-30 Multi Power

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商