FDA450LV

批量生产

支持I2C诊断的4x50W低压操作PWM数字输入功率放大器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The FDA450LV is a new BCD- SOI (silicon on insulation) technology QUAD BRIDGE class D amplifier, specially intended for car radio applications. Thanks to the technology used, it is possible to integrate a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with the standard class AB.
The integrated D/A converter allows to reach outstanding performances (110 dB S/N ratio with 108 dB of dynamic range). The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently of the inductor and capacitor quality.
FDA450LV is fully configurable through I2C bus interface and integrates a full diagnostics array specially intended for automotive applications.
Thanks to the solutions implemented to solve the EMI problems, the device is conceived to be used in the standard single DIN car-radio box together with the tuner.
The possibility to parallelize the outputs allows to drive both 2 Ω and 1 Ω speakers.
Moreover FDA450LV is able to work with power supply as low as 6 V, thus supporting the most recent low voltage ('start-stop') car-makers specification.
  • 所有功能

    • Integrated 108 dB D/A conversion
    • I2S and TDM digital input (3.3/1.8 V)
    • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
    • MOSFET power outputs
    • EMI control for FM/AM compatibility
    • EMI compliance at the CEI EN 55025 (2009-10)
    • Dithering possibility
    • Very low external component count filter
    • Output lowpass filter included in the feedback
    • Low radiation function (LRF)
    • Max. output power
      • 4 x 50 W/4 Ω @ 15.2 V, 1 kHz
    • High output power capability
      • 28 W/4 Ω 10 % THD, Vd = 14.4 V
    • Full I2C bus driving (3.3/1.8 V):
      • Independent front/rear soft play/ mute
      • I2C bus diagnostics (including DC and AC load detection, test signal internally generated)
    • Very flexible fault detection though integrated diagnostic
    • Offset detector (play or mute mode)
    • Four independent short circuit protection
    • Clipping detector
    • C-MOS compatible enable pin (3.3/5 V)
    • ESD protection
    • 6 V operation (“Start - Stop”)

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - FDA450LV

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
FDA450LV
批量生产
TQFP 100 14x14x1.0 汽车应用 Ecopack2
FDA450LV-T
批量生产
TQFP 100 14x14x1.0 汽车应用 Ecopack2

FDA450LV

Package:

TQFP 100 14x14x1.0

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

TQFP 100 14x14x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

FDA450LV-T

Package:

TQFP 100 14x14x1.0

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

TQFP 100 14x14x1.0

Grade

Automotive
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
FDA450LV 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray TQFP 100 14x14x1.0 -40 105 MALAYSIA 10.8 / 1k
FDA450LV-T 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel TQFP 100 14x14x1.0 -40 105 MALAYSIA 10.8 / 1k

FDA450LV

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

10.8 / 1k

ECCN (EU)

NEC

包装类型

Tray

封装

TQFP 100 14x14x1.0

Operating Temperature (°C)

(最小值)

-40

(最大值)

105

Budgetary Price (US$)* / Qty

10.8 / 1k

Country of Origin

MALAYSIA

FDA450LV-T

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

10.8 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

TQFP 100 14x14x1.0

Operating Temperature (°C)

(最小值)

-40

(最大值)

105

Budgetary Price (US$)* / Qty

10.8 / 1k

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商