STA1095

批量生产

Accordo2双核32位ARM Cortex-R4 / Cortex-M3处理器,具有用于汽车无线电和显示器音频应用的嵌入式SRAM、集成DSP声音子系统、音频ADC和DAC及独立的CAN MCU

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

Accordo2 is a device that provides a cost effective microprocessor solution for modern automotive car radio systems, with an embedded powerful Digital Sound Processing subsystem, as well as a MIPS efficient ARM Cortex-R4 processor. In addition, an ARM Cortex-M3 controller is dedicated for real-time Vehicle Interface Processing.
In terms of peripherals, Accordo2 comes with an exhaustive set of common interfaces (UART/I2S/I2C/USB/MMC) which make the device optimal for implementing a feature reach system as well as a cost effective solution.
The solution is bundled with a complete software package, which allows a very fast system implementation.
Accordo2 manages the entire audio chain from analog or digital inputs to analog or digital outputs, including digital audio media decoding, sample rate conversion among various sources, intelligent routing and audio effects / DSP post processing. With its flexible memory configuration, it allows implementing from very low cost systems based on real time OS, scaling up to demanding applications based on Linux OS.
  • 所有功能

    • AEC-Q100 qualified
    • Core and infrastructure
      • ARM Cortex-R4 MCU running at up to 600 MHz
      • MCU memory organization
        • L1 Cache: 32K instruction, 32K data
        • 32 KB ITCM + 32 KB DTCM
        • 1.25 MB embedded SRAM
        • STA109x SDRAM controller: 16/32-bit data up to 166 MHz
        • STA108x SDRAM controller: 16-bit data up to 166 MHz
        • Serial QIO NOR interface executable in place
        • 16-bit parallel NAND/NOR controller
      • 32-bit watchdog timer
      • 16-channel DMA
      • 8x 32-bit free running times/counters
      • 5x 16-bit extended function timer (EFT) with input capture/output compare and PWM
      • Real time clock (RTC) with fraction readout
    • Audio Subsystem
      • Sound processing DSPs (450MIPS)
      • 1x 6 stereo channels hardware Sample Rate Converter
      • 6x audio DAC with 103 dB SNR A-Weighted
      • 9x Rx / 8x Tx audio interfaces (I2S/ multichannel ports)
      • 1x single ended stereo ADC for AUX IN/Tuner with internal switching logic; 98 dB SNR A-Weighted
      • 1x differential Mono ADC for Voice/Tel-IN with internal switching logic; 105 dB SNR
    • Media Interfaces
      • 2x Secure-Digital Multimedia Memory Card Interface (SD3.0/MMC4.4/SDIO)
      • 2x USB 2.0 (1x Host and 1x Dual Role) with integrated PHY and support of the charging function
      • SPDIF with CDROM block decoder support
    • Display Subsystem
      • STA109x
        • TFT controller up to 1024x1024, 18bpp
        • Resistive Touch Screen Controller
        • Video Input Port, ITU-601/656
        • Graphics acceleration
      • STA108x
        • not present
    • Embedded Isolated Vehicle Interface
      • Dedicated Cortex-M3 core
      • 256KB isolated embedded memory
      • Secured NOR interface
    • I/O Interfaces
      • 1x 10 channels 10-bits ADC
      • 3x I2C multi-master/slave interfaces
      • 4x UART Controllers
      • 3x Synchronous Serial Port (SSP/SPI)
      • GPIO ports
        • STA109x: 7x 32-bit (179 GPIOs)
        • STA108x: 6x 32-bit (130 GPIOs)
      • JTAG based in-circuit emulator (ICE) with Embedded Trace Module
      • CAN ports
        • STA10x5: 2
        • STA10x0: not present
    • Operating Conditions
      • VDD: 1.14 V - 1.26 V
      • VDD_IO: 3.3 V ±10%
      • VDD_IO_ON: 3.3 V ±10%,
      • Ambient temperature range: -40 / +85 °C

特别推荐

相关应用

汽车应用

EDA符号、封装和3D模型

STMicroelectronics - STA1095

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STA1095ELA
目标
LFBGA 361 16x16x1.7 汽车应用 Ecopack2
STA1095EOA
批量生产
LFBGA 361 16x16x1.7 汽车应用 Ecopack2

STA1095ELA

Package:

LFBGA 361 16x16x1.7

Material Declaration**:

Marketing Status

目标

Package

LFBGA 361 16x16x1.7

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STA1095EOA

Package:

LFBGA 361 16x16x1.7

Material Declaration**:

Marketing Status

批量生产

Package

LFBGA 361 16x16x1.7

Grade

Automotive
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
STA1095EOA 无法联系到经销商,请联系我们的销售办事处
批量生产
3A991A2 NEC Tray LFBGA 361 16x16x1.7 -40 85 MALAYSIA 9.86 / 1k
STA1095ELA 无法联系到经销商,请联系我们的销售办事处
目标
3A991A2 NEC Tray LFBGA 361 16x16x1.7 -40 85 MALAYSIA 9.86 / 1k

STA1095EOA

供货状态

批量生产

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

9.86 / 1k

ECCN (EU)

NEC

包装类型

Tray

封装

LFBGA 361 16x16x1.7

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

9.86 / 1k

Country of Origin

MALAYSIA

STA1095ELA

供货状态

目标

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

9.86 / 1k

ECCN (EU)

NEC

包装类型

Tray

封装

LFBGA 361 16x16x1.7

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

9.86 / 1k

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商