STA8090GAT

预览

汽车级GPS/Galileo/Glonass/Beidou/QZSS接收器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

STA8090GAT belongs to Teseo III family products. STA8090GAT is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).
The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output.
STA8090GAT is compliant with ST Automotive Grade qualification which includes in addition to AEC-Q100(Grade 2) requirements a set of production flow methodologies targeting zero defect per million.
STA8090GAT, fulfilling high quality and service level requirements of the Automotive market, is the ideal solution for in-dash navigation, smart antenna, car to car, V2X and OEM telematics applications.
STA8090GATD can run also TESEO-DRAW the STMicroelectronics dead reckoning firmware.
  • 所有功能

    • STMicroelectronics® positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
    • Single die standalone receiver embedding RF Front-End and low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
    • High performance ARM946 MCU (up to 196 MHz)
    • External SQI Flash interface
    • 256 Kbyte embedded SRAM
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 2 UARTs
    • 1 I2C master/slave interface
    • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
    • 2 Controller Area Network (CAN)
    • 2 channels ADC (10 bits)
    • Operating condition:
      • Main voltage regulator (VINL): 1.6 V to 4.3 V
      • Backup voltage (VINB): 1.6 V to 4.3 V
      • Digital voltage (VDDD): 1.1 V to 1.32 V
      • RF core voltage (VCC): 1.2 V ± 10%
      • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
    • Package:
      • VFQFPN56 (8 x 8 x 1.0 mm) 0.5 mm pitch
    • Ambient temperature range: -40/+105°C

您可能还会喜欢...

特别推荐

相关应用

功能

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      AndroidHAL-Teseo

      批量生产

      Teseo GNSS解决方案的安卓HAL设备驱动器

      汽车信息娱乐和远程信息处理软件 ST
      AndroidHAL-Teseo

      描述:

      Teseo GNSS解决方案的安卓HAL设备驱动器

      TESEO-DRAW

      批量生产

      汽车航位推算芯片 - Teseo系列的传感器融合固件(STA80)

      汽车信息娱乐和远程信息处理软件 ST
      TESEO-DRAW

      描述:

      汽车航位推算芯片 - Teseo系列的传感器融合固件(STA80)

      TESEO-SUITE

      批量生产

      PC软件工具,用于管理、配置和评估Teseo GNSS系列的性能

      汽车信息娱乐和远程信息处理软件 ST
      TESEO-SUITE

      描述:

      PC软件工具,用于管理、配置和评估Teseo GNSS系列的性能
    • 产品型号
      状态
      描述
      类型
      供应商

      EVB-T3

      批量生产

      TESEO III评估板

      GNSS IC评估板 --
      EVB-T3

      描述:

      TESEO III评估板

      EVB-T3DRAW2

      批量生产

      TESEO III DRAW评估板

      GNSS IC评估板 --
      EVB-T3DRAW2

      描述:

      TESEO III DRAW评估板

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA8090GAT

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STA8090GAT
预览
VFQFPN2 56 8x8x1.0 汽车应用 Ecopack2

STA8090GAT

Package:

VFQFPN2 56 8x8x1.0

Material Declaration**:

Marketing Status

预览

Package

VFQFPN2 56 8x8x1.0

Grade

Automotive
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
STA8090GAT 无法联系到经销商,请联系我们的销售办事处
预览
7A994 NEC Tray VFQFPN2 56 8x8x1.0 -40 105 PHILIPPINES

STA8090GAT

供货状态

预览

ECCN (US)

7A994

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

VFQFPN2 56 8x8x1.0

Operating Temperature (°C)

(最小值)

-40

(最大值)

105

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商