STA9100MGA

批量生产

TeseoAPP多频测量引擎

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

STA9100MGA is part of the TeseoAPP (Teseo ASIL Precise Positioning) family. STA9100MGA is a measurement engine positioning receiver IC able to manage all the GNSS constellations such as GPS, Galilelo, Glonass, BeiDou, IRNSS and QZSS.
STA9100MGA provides to the main host via serial interface the precise raw measurement data of all the visible GNSS satellites to let it run any possible precise position algorithm. Teseo APP also integrates a secure microcontroller for secure system boot and data-output authentication to keep sensitive data safe from attack. STA9100MGA provides standard precision positioning calculation to main host using all the satellites constellations.
STA9100MGA is compliant with ST Automotive Grade qualification which includes in addition to AEC-Q100 requirements a set of production flow methodologies targeting zero defect per million part.
STA9100MGA, fulfilling high quality and service level requirements of the Automotive market, is the ideal solution for in-dash navigation, smart antenna, car to car, V2X, OEM telematics, and Autonomous driving applications
STA9100MGA is designed in line with the most stringent automotive safety standards (ISO 26262) in order to support the full autonomous driving type of applications. For that purpose a dedicated interface allows receiving GNSS data from the external RF front-end STA5635S in order to manage the other GNSS bands (L2, L5, E6 bands) simultaneously with the L1 band signals.
The STA9100MGA receiver monitors the integrity of the satellite data to alert the system if accuracy is for any reason degraded. This permits Tier-1 manufacturers to certify safety-critical systems in accordance with the automotive industry functional-safety standard ISO 26262.
The chip is manufactured in ST CMOS040nm Technology and housed in TFBGA package 81 balls 8x8mm body size 0.8mm pitch.
  • 所有功能

    • STMicroelectronics 5th generation positioning receiver with 4 fast acquisition channels and 80 channels for tracking #6 constellations: GPS, Galileo, GLONASS, BeiDou, QZSS, IRNSS
    • Multiband L2, L5, E6 capability with external RF Front-end STA5635S
    • SBAS systems: WAAS, EGNOS, MSAS, GAGAN, BeiDou
    • Code Phase, Carrier Phase, Doppler Frequency measurements
    • Embedded Hardware Security Micro
    • Automotive Grade 105C
    • Comprehensive ISO26262 safety concept
    • Antenna Sensing
    • PPS output
    • Notch filter for anti-jamming

特别推荐

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA9100MGA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STA9100MGA
批量生产
LFBGA 8X8X1.7 81 PITCH 0.8 BALL Automotive Safety Ecopack2
STA9100MGATR
批量生产
LFBGA 8X8X1.7 81 PITCH 0.8 BALL Automotive Safety Ecopack2

STA9100MGA

Package:

LFBGA 8X8X1.7 81 PITCH 0.8 BALL

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LFBGA 8X8X1.7 81 PITCH 0.8 BALL

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

STA9100MGATR

Package:

LFBGA 8X8X1.7 81 PITCH 0.8 BALL

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LFBGA 8X8X1.7 81 PITCH 0.8 BALL

Grade

Automotive Safety
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
STA9100MGA 无法联系到经销商,请联系我们的销售办事处
批量生产
7A994 NEC Tray LFBGA 8X8X1.7 81 PITCH 0.8 BALL -40 85 MALAYSIA
STA9100MGATR 无法联系到经销商,请联系我们的销售办事处
批量生产
7A994 NEC Tape And Reel LFBGA 8X8X1.7 81 PITCH 0.8 BALL -40 85 MALAYSIA

STA9100MGA

供货状态

批量生产

ECCN (US)

7A994

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

LFBGA 8X8X1.7 81 PITCH 0.8 BALL

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

STA9100MGATR

供货状态

批量生产

ECCN (US)

7A994

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

LFBGA 8X8X1.7 81 PITCH 0.8 BALL

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商