TDA7708

批量生产

TDA7708 AM/FM/HD-Radio™汽车用接收器 - 64引脚QFN封装

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The TDA7708 is a single chip fully-CMOS AM/FM tuner aimed at receivers for terrestrial radio broadcasting. The TDA7708 is a complete integrated and optimized RF tuner for AM/FM reception. It allows the implementation of AM/FM solution (and also HD-Radio™ with external STMicroelectronics's STA680 co-processor) for automotive grade receivers and other applications.
The TDA7708 combines state-of-art performance with minimum external component count, making it therefore ideal for integration into car radios and other radio devices with challenging performance, quality, reliability and, last but not least, cost requirements.
Such a low external component count is made possible by cutting-edge circuit and implementation techniques that overcome the major challenges affecting both very-low and zero IF receivers.
The TDA7708 features multiple front-end low-noise amplifiers (LNAs) to cover AM LW/MW/SW bands, and the entire FM band, with advanced automatic gain control (AGC) amplifier and mixer stages.
After on-chip IF filtering, the TDA7708 digitizes the signal with a very high dynamic range ADC; it processes the complex phase-quadrature baseband signal allowing applications like multipath noise mitigation, and integrated RDS decoding.
The TDA7708 furthermore integrates the HD-Radio™ channel filtering.
Besides providing optimal AM/FM quality reception, the TDA7708 makes it the ideal solution to realize a complete HD-Radio™ receiver solution (in combination with the external STA680 HD-Radio™ decoder) or a DRM receiver (paired to the STA660DRM), with a low bill of material, high performance and real automotive grade quality and reliability.
The TDA7708CB requires a very small FW code to be downloaded for booting the IC, thus making it especially suited to systems whose microcontroller has limited code storage capability.
  • 所有功能

    • AEC-Q100 qualified
    • AM/FM reception with digital IF processing
    • Fully automotive grade CMOS design
    • AM/FM Band
    • Low-IF, DSP-based architecture
    • Very high dynamic range built-in IF-ADC
    • Minimum external component count
    • Very small footprint package
    • Multipath noise mitigation processing
    • RDS demodulation with group and block synchronization
    • Compatible with HD-Radio™ and DRM
    • Digital Audio Output
    • Fully RoHS-compliant

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - TDA7708

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
TDA7708CB
批量生产
QFN 9X9X1.0 DIMPLE PITCH 0.5 汽车应用 Ecopack2
TDA7708CBTR
批量生产
QFN 9X9X1.0 DIMPLE PITCH 0.5 汽车应用 Ecopack2

TDA7708CB

Package:

QFN 9X9X1.0 DIMPLE PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

QFN 9X9X1.0 DIMPLE PITCH 0.5

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7708CBTR

Package:

QFN 9X9X1.0 DIMPLE PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

QFN 9X9X1.0 DIMPLE PITCH 0.5

Grade

Automotive
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
TDA7708CB 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray QFN 9X9X1.0 DIMPLE PITCH 0.5 -40 85 PHILIPPINES
TDA7708CBTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel QFN 9X9X1.0 DIMPLE PITCH 0.5 -40 85 PHILIPPINES

TDA7708CB

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tray

封装

QFN 9X9X1.0 DIMPLE PITCH 0.5

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

TDA7708CBTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

QFN 9X9X1.0 DIMPLE PITCH 0.5

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商