74LCX00

批量生产

低压CMOS四路2输入与非门,5 V容限输入

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The 74LCX00 device is a low-voltage CMOS quad dual input NAND gate manufactured with sub-micron silicon gate and double layer metal wiring C2MOS technology. It is ideal for low-power and high-speed 3.3 V applications and can be interfaced to a 5 V signal environment for inputs. It has the same speed performance at 3.3 V as the 5 V AC/ACT family, combined with lower power consumption.
All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage.
  • 所有功能

    • 5 V tolerant inputs
    • High speed
      • tPD= 4.3 ns (max.) at VCC= 3 V
    • Power-down protection on inputs and outputs
    • Symmetrical output impedance
      • |IOH| = IOL= 24 mA (min.) at VCC= 3 V
    • PCI bus levels guaranteed at 24 mA
    • Balanced propagation delay
      • tPLH≅ tPHL
    • Operating voltage range
      • VCC(opr.) = 2.0 V to 3.6 V
    • Pin and function compatible with 74 series 00
    • Latch-up performance exceeds 500 mA(JESD 17)
    • ESD performance
      • HBM: 2000 V (MIL STD 883 method 3015)
      • MM: 200 V
      • CDM: 1000 V

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - 74LCX00

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
74LCX00YMTR
批量生产
SO-14 汽车应用 Ecopack3
74LCX00YTTR
批量生产
TSSOP-14L 汽车应用 Ecopack3

74LCX00YMTR

Package:

SO-14

Material Declaration**:

Marketing Status

批量生产

Package

SO-14

Grade

Automotive

RoHS Compliance Grade

Ecopack3

74LCX00YTTR

Package:

TSSOP-14L

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

TSSOP-14L

Grade

Automotive

RoHS Compliance Grade

Ecopack3
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
74LCX00YMTR 无法联系到经销商,请联系我们的销售办事处 Buy Direct
批量生产
EAR99 NEC Tape And Reel SO-14 -40 85 MOROCCO 0.299 / 1k
74LCX00YTTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel TSSOP-14L -40 85 MOROCCO 0.299 / 1k

74LCX00YMTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.299 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-14

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

0.299 / 1k

Country of Origin

MOROCCO

74LCX00YTTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.299 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

TSSOP-14L

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

0.299 / 1k

Country of Origin

MOROCCO

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商