SPC560D30L3

批量生产
Education

用于汽车车身和网关应用的32位Power Architecture MCU

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

These 32-bit automotive microcontrollers are a family of system-on-chip (SoC) devices designed to be central to the development of the next wave of central vehicle body controller, smart junction box, front module, peripheral body, door control and seat control applications. This family is one of a series of next-generation integrated automotive microcontrollers based on the Power Architecture technology and designed specifically for embedded applications.
The advanced and cost-efficient e200z0h host processor core of this automotive controller family complies with the Power Architecture technology and only implements the VLE (variable-length encoding) APU (auxiliary processing unit) and provides improved code density. It operates at speed of up to 48 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current power architecture devices and is supported with software drivers, operating systems and configuration code to assist with the user’s implementations.
The device platform has a single level of memory hierarchy and can support a wide range of on-chip static random access memory (SRAM) and internal flash memory.
  • 所有功能

    • AEC-Q100 qualified
    • High-performance up to 48 MHz e200z0h CPU
      • 32-bit Power Architecture® technology CPU
      • Variable length encoding (VLE)
    • Memory
      • Up to 256 KB Code Flash with ECC
      • Up to 64 (4x16) KB Data Flash with ECC
      • Up to 16 KB SRAM with ECC
    • Interrupts
      • 16 priority levels
      • Non-maskable interrupt (NMI)
      • Up to 38 external interrupts including 18 wakeup lines
    • 16-channel eDMA
    • GPIOs: 45 (LQFP64), 79 (LQFP100)
    • Timer units
      • 4-channel 32-bit periodic interrupt timers
      • 4-channel 32-bit system timer module
      • System watchdog timer
      • 32-bit real-time clock timer
    • 16-bit counter time-triggered I/Os
      • Up to 28 channels with PWM/MC/IC/OC
      • 5 independent counters
      • 27-channels with ADC trigger capability
    • 12-bit analog-to-digital converter (ADC) with up to 33 channels
      • Up to 61 channels via external multiplexing
      • Individual conversion registers
      • Cross triggering unit (CTU)
    • Dedicated diagnostic module for lighting
      • Advanced PWM generation
      • Time-triggered diagnostics
      • PWM-synchronized ADC measurements
    • Communications interfaces
      • 1 FlexCAN interface (2.0B active) with32 message buffers
      • 3 LINFlex/UART, 1 with DMA capability
      • 2 DSPI
    • Clock generation
      • 4 to 16 MHz fast external crystal oscillator
      • 16 MHz fast internal RC oscillator
      • 128 kHz slow internal RC oscillator
      • Software-controlled FMPLL
      • Clock monitoring unit
    • Exhaustive debugging capability
      • Nexus1 on all packages
      • Nexus2+ available on emulation device (SPC560B64B2-ENG)
    • On-chip CAN/UART bootstrap loader
    • Low power capabilities
      • Several low power mode configurations
      • Ultra-low power standby with RTC, SRAM and CAN monitoring
      • Fast wakeup schemes
    • Single 5 V or 3.3 V supply
    • Operates in ambient temperature range of-40 to 125 °C

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      CYCLONE

      批量生产

      自动化独立生产编程、调试和测试。

      SPC5x微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE

      描述:

      自动化独立生产编程、调试和测试。

      CYCLONE FX

      批量生产

      自动化独立生产编程、调试和测试。

      SPC5x微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE FX

      描述:

      自动化独立生产编程、调试和测试。

      DCI-GSI2

      批量生产

      dSPACE DCI-GSI2是一种低延时、高带宽的片上调试接口,用于绕过、校准、测量和Flash编程。

      SPC5x微控制器调试硬件 dSPACE
      DCI-GSI2

      描述:

      dSPACE DCI-GSI2是一种低延时、高带宽的片上调试接口,用于绕过、校准、测量和Flash编程。

      FlashRunner 2.0

      批量生产

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      STM32微控制器编程硬件 SMH Technologies
      FlashRunner 2.0

      描述:

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      FlashRunner High Speed

      批量生产

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      合作伙伴提供的开发工具硬件 SMH Technologies
      FlashRunner High Speed

      描述:

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      FlashRunner LAN2.0 NXG

      批量生产

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      合作伙伴提供的开发工具硬件 SMH Technologies
      FlashRunner LAN2.0 NXG

      描述:

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      Green Hills Probe

      批量生产

      Development tools

      SPC5x微控制器调试硬件 Green Hills Software
      Green Hills Probe

      描述:

      Development tools

      Multilink Universal

      批量生产

      ARM和其他器件的调试工具。

      SPC5x微控制器调试硬件 P&E Microcomputer Systems
      Multilink Universal

      描述:

      ARM和其他器件的调试工具。

      Multilink Universal FX for SPC5

      批量生产

      ARM和其他器件的高速调试工具。

      SPC5x微控制器调试硬件 P&E Microcomputer Systems
      Multilink Universal FX for SPC5

      描述:

      ARM和其他器件的高速调试工具。

      PowerDebug JTAG Debugger

      批量生产

      我们的TRACE32®产品系列通过嵌入式调试器、软件和硬件跟踪以及逻辑分析系统,为250个系列中的3500多个内核和CPU(例如ARM® Cortex®-A/-M/-R和PowerArchitecture等)提供JTAG、SWD、NEXUS或ETM等技术方面的支持。

      SPC5x微控制器调试硬件 Lauterbach
      PowerDebug JTAG Debugger

      描述:

      我们的TRACE32®产品系列通过嵌入式调试器、软件和硬件跟踪以及逻辑分析系统,为250个系列中的3500多个内核和CPU(例如ARM® Cortex®-A/-M/-R和PowerArchitecture等)提供JTAG、SWD、NEXUS或ETM等技术方面的支持。

      ProMik MSP2150/2100Net

      批量生产

      High Performance Production Programmer for High Speed Parallel Programming.

      合作伙伴提供的开发工具硬件 ProMik
      ProMik MSP2150/2100Net

      描述:

      High Performance Production Programmer for High Speed Parallel Programming.

      ProMik SAP2100-AUTO

      批量生产

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      合作伙伴提供的开发工具硬件 ProMik
      ProMik SAP2100-AUTO

      描述:

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      SPC5-CONNECT

      NRND

      可编程接口用于PC与汽车目标系统之间的通信。

      SPC5x微控制器调试硬件 ST
      SPC5-CONNECT

      描述:

      可编程接口用于PC与汽车目标系统之间的通信。

      SPC5-UDESTK

      批量生产

      包含软件许可证的SPC5 MCU USB/JTAG调试器(由PLS提供)

      SPC5x微控制器调试硬件 ST
      SPC5-UDESTK

      描述:

      包含软件许可证的SPC5 MCU USB/JTAG调试器(由PLS提供)

      TRACE32 PowerTools

      批量生产

      我们的TRACE32®产品系列通过嵌入式调试器、软件和硬件跟踪以及逻辑分析系统,为250个系列中的3500多个内核和CPU(例如ARM® Cortex®-A/-M/-R和PowerArchitecture等)提供JTAG、SWD、NEXUS或ETM等技术方面的支持。

      SPC5x微控制器调试硬件 Lauterbach
      TRACE32 PowerTools

      描述:

      我们的TRACE32®产品系列通过嵌入式调试器、软件和硬件跟踪以及逻辑分析系统,为250个系列中的3500多个内核和CPU(例如ARM® Cortex®-A/-M/-R和PowerArchitecture等)提供JTAG、SWD、NEXUS或ETM等技术方面的支持。

      UDE/UAD2next for SPC5

      批量生产

      UDE/UAD2next for SPC5是一种强大且灵活的调试、测试和跟踪平台,支持SPC57x/58x Power Architecture®器件系列的多核微控制器。

      SPC5x微控制器调试硬件 PLS
      UDE/UAD2next for SPC5

      描述:

      UDE/UAD2next for SPC5是一种强大且灵活的调试、测试和跟踪平台,支持SPC57x/58x Power Architecture®器件系列的多核微控制器。

      UDE/UAD2pro for SPC5

      批量生产

      UDE/UAD2pro for SPC5是一种强大且灵活的调试、测试和跟踪平台,支持SPC57x/58x Power Architecture®器件系列的多核微控制器。

      SPC5x微控制器调试硬件 PLS
      UDE/UAD2pro for SPC5

      描述:

      UDE/UAD2pro for SPC5是一种强大且灵活的调试、测试和跟踪平台,支持SPC57x/58x Power Architecture®器件系列的多核微控制器。

      UDE/UAD3+ for SPC5

      批量生产

      UDE/UAD3+ for SPC5是一种强大且灵活的调试、测试和跟踪平台,支持SPC57x/58x Power Architecture®器件系列的多核微控制器。

      SPC5x微控制器调试硬件 PLS
      UDE/UAD3+ for SPC5

      描述:

      UDE/UAD3+ for SPC5是一种强大且灵活的调试、测试和跟踪平台,支持SPC57x/58x Power Architecture®器件系列的多核微控制器。

      WriteNow! In-Circuit multiple Programmer

      批量生产

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      STM32微控制器编程硬件 Algocraft
      WriteNow! In-Circuit multiple Programmer

      描述:

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      XETK calibration interface

      批量生产

      The Ethernet-based ETK, FETK and XETK interfaces by ETAS provide direct access to the control variables and parameters of an ECU.

      SPC5x微控制器调试硬件 ETAS
      XETK calibration interface

      描述:

      The Ethernet-based ETK, FETK and XETK interfaces by ETAS provide direct access to the control variables and parameters of an ECU.

      iC5000 On-chip Analyzer

      批量生产

      iC5000属于iSYSTEM的高级嵌入式开发工具系列,用于单核和多核开发与测试。

      STM32微控制器调试硬件 iSYSTEM
      iC5000 On-chip Analyzer

      描述:

      iC5000属于iSYSTEM的高级嵌入式开发工具系列,用于单核和多核开发与测试。

      iC5700 On-chip Analyzer

      批量生产

      iC5700是iSYSTEM的高级嵌入式开发工具,用于复杂的单核和多核开发。

      STM32微控制器调试硬件 iSYSTEM
      iC5700 On-chip Analyzer

      描述:

      iC5700是iSYSTEM的高级嵌入式开发工具,用于复杂的单核和多核开发。

      iC6000 On-chip Analyzer with Aurora protocol support

      批量生产

      iC6000是iSYSTEM的高级嵌入式开发解决方案,支持具有Aurora物理接口的微控制器。

      SPC5x微控制器调试硬件 iSYSTEM
      iC6000 On-chip Analyzer with Aurora protocol support

      描述:

      iC6000是iSYSTEM的高级嵌入式开发解决方案,支持具有Aurora物理接口的微控制器。
    • 产品型号
      状态
      描述
      类型
      供应商

      CycurHSM

      批量生产

      用于ECU的强大安全软件。

      SPC5安全包 ESCRYPT
      CycurHSM

      描述:

      用于ECU的强大安全软件。

      EB tresos Autocore SW

      批量生产

      将与ST MCAL集成的AUTOSAR BSW组件。

      SPC5 AUTOSAR-MCAL Elektrobit
      EB tresos Autocore SW

      描述:

      将与ST MCAL集成的AUTOSAR BSW组件。

      EB zentur

      批量生产

      HSM firmware stack plus Autosar compliant crypto interface

      SPC5 AUTOSAR-MCAL Elektrobit
      EB zentur

      描述:

      HSM firmware stack plus Autosar compliant crypto interface

      Embedded Office Safety AddOns

      批量生产

      The "Safety AddOns" provides pre-certified safety measures.

      STM32第三方嵌入式软件 Embedded Office
      Embedded Office Safety AddOns

      描述:

      The "Safety AddOns" provides pre-certified safety measures.

      Flexible Safety RTOS

      批量生产

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      STM32第三方嵌入式软件 Embedded Office
      Flexible Safety RTOS

      描述:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      K-SAR - AUTOSAR SUITE

      批量生产

      AUTOSAR和嵌入式软件配置。

      SPC5 AUTOSAR-MCAL KPIT
      K-SAR - AUTOSAR SUITE

      描述:

      AUTOSAR和嵌入式软件配置。

      ORIENTAIS - AUTOSAR SUITE

      批量生产

      AUTOSAR和嵌入式软件配置。

      SPC5x微控制器软件 ISOFT Infrastructure Software
      ORIENTAIS - AUTOSAR SUITE

      描述:

      AUTOSAR和嵌入式软件配置。

      RTA Solution

      批量生产

      用于SPC5 32位Power Architecture Automotive MCU的AUTOSAR解决方案

      SPC5 AUTOSAR-MCAL ETAS
      RTA Solution

      描述:

      用于SPC5 32位Power Architecture Automotive MCU的AUTOSAR解决方案

      SPC5-CRYP-LIB

      批量生产

      SPC5 MCU的软件加密库

      SPC5安全包 ST
      SPC5-CRYP-LIB

      描述:

      SPC5 MCU的软件加密库

      SPC56xMBP-FLASH

      批量生产

      SPC56 M、B、C、D和P系列的Flash驱动

      SPC5x微控制器软件 ST
      SPC56xMBP-FLASH

      描述:

      SPC56 M、B、C、D和P系列的Flash驱动

      SPC58-HSM-FW

      批量生产

      SPC58 HSM固件

      SPC5安全包 ST
      SPC58-HSM-FW

      描述:

      SPC58 HSM固件

      STSW-SPC56002FW

      批量生产

      SPC56微控制器的LIN驱动程序库

      SPC5x微控制器软件 ST
      STSW-SPC56002FW

      描述:

      SPC56微控制器的LIN驱动程序库
    • 产品型号
      状态
      描述
      类型
      供应商

      SPC56D-Discovery

      批量生产

      SPC56 D系列的探索套件 - 配有SPC56D40L1 MCU

      SPC5 汽车微控制器评估工具 ST
      SPC56D-Discovery

      描述:

      SPC56 D系列的探索套件 - 配有SPC56D40L1 MCU
    • 产品型号
      状态
      描述
      类型
      供应商

      SEL-SPC5

      批量生产

      Micro 32位Power Architecture产品的智能选择器

      汽车选择器 --
      SEL-SPC5

      描述:

      Micro 32位Power Architecture产品的智能选择器
    • 产品型号
      状态
      描述
      类型
      供应商

      ASH/ETEC

      批量生产

      ETEC C编译器工具包

      SPC5软件开发工具 Ash Ware
      ASH/ETEC

      描述:

      ETEC C编译器工具包

      ASH/ETPU

      批量生产

      ETPU/ETPU2开发套件

      SPC5软件开发工具 Ash Ware
      ASH/ETPU

      描述:

      ETPU/ETPU2开发套件

      BYTE/eTPU

      批量生产

      eTPU_C代码开发系统

      SPC5软件开发工具 Byte Craft
      BYTE/eTPU

      描述:

      eTPU_C代码开发系统

      Diab Compiler

      批量生产

      成熟的汽车安全开发工具。

      SPC5软件开发工具 Wind River
      Diab Compiler

      描述:

      成熟的汽车安全开发工具。

      EB tresos Studio - Development Tools

      批量生产

      AUTOSAR和嵌入式软件配置。

      SPC5软件开发工具 Elektrobit
      EB tresos Studio - Development Tools

      描述:

      AUTOSAR和嵌入式软件配置。

      ECU Interface Software

      批量生产

      dSPACE ECU接口软件为ECU连接准备好ECU、RCP硬件和HIL仿真器,例如绕过、校准、测量和测试。

      SPC5软件开发工具 dSPACE
      ECU Interface Software

      描述:

      dSPACE ECU接口软件为ECU连接准备好ECU、RCP硬件和HIL仿真器,例如绕过、校准、测量和测试。

      ICDPPCNEXUS

      批量生产

      SPC5和类似器件的在线调试软件。

      SPC5软件开发工具 P&E Microcomputer Systems
      ICDPPCNEXUS

      描述:

      SPC5和类似器件的在线调试软件。

      MULTI Integrated Development Environment

      批量生产

      MULTI集成开发环境

      SPC5软件开发工具 Green Hills Software
      MULTI Integrated Development Environment

      描述:

      MULTI集成开发环境

      MULTISPC56

      批量生产

      多种IDE

      SPC5软件开发工具 Green Hills Software
      MULTISPC56

      描述:

      多种IDE

      PROGPPCNEXUS

      批量生产

      SPC5和类似器件的Flash编程软件。

      SPC5软件开发工具 P&E Microcomputer Systems
      PROGPPCNEXUS

      描述:

      SPC5和类似器件的Flash编程软件。

      Power Architecture Development Platform

      批量生产

      基于Eclipse的多架构和多核编译器套件,具有领先的优化技术,支持GTM和HSM模块。

      SPC5软件开发工具 HighTec
      Power Architecture Development Platform

      描述:

      基于Eclipse的多架构和多核编译器套件,具有领先的优化技术,支持GTM和HSM模块。

      PowerView Debugger IDE

      批量生产

      我们的TRACE32®产品系列通过嵌入式调试器、软件和硬件跟踪以及逻辑分析系统,为250个系列中的3500多个内核和CPU(例如ARM® Cortex®-A/-M/-R和PowerArchitecture等)提供JTAG、SWD、NEXUS或ETM等技术方面的支持。

      SPC5软件开发工具 Lauterbach
      PowerView Debugger IDE

      描述:

      我们的TRACE32®产品系列通过嵌入式调试器、软件和硬件跟踪以及逻辑分析系统,为250个系列中的3500多个内核和CPU(例如ARM® Cortex®-A/-M/-R和PowerArchitecture等)提供JTAG、SWD、NEXUS或ETM等技术方面的支持。

      SPC5-STUDIO

      批量生产

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

      SPC5软件开发工具 ST
      SPC5-STUDIO

      描述:

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

      SPC5-UDEDEBG

      批量生产

      PLS JTAG调试软件的完整许可证或许可证更新

      SPC5软件开发工具 ST
      SPC5-UDEDEBG

      描述:

      PLS JTAG调试软件的完整许可证或许可证更新

      TargetLink

      批量生产

      产品代码生成器dSPACE TargetLink可直接从MATLAB®/Simulink®/Stateflow®生成高效的C代码。

      SPC5软件开发工具 dSPACE
      TargetLink

      描述:

      产品代码生成器dSPACE TargetLink可直接从MATLAB®/Simulink®/Stateflow®生成高效的C代码。

      UNITPPCNEXUS

      批量生产

      与SPC5兼容的PEmicro接口的接口库。

      SPC5软件开发工具 P&E Microcomputer Systems
      UNITPPCNEXUS

      描述:

      与SPC5兼容的PEmicro接口的接口库。

      WIND-WORKBENCH

      批量生产

      Wind River Workbench

      SPC5软件开发工具 Wind River
      WIND-WORKBENCH

      描述:

      Wind River Workbench

      isystem.connect

      批量生产

      使用iSYSTEM的SDK自动化测试或调试活动。

      SPC5软件开发工具 iSYSTEM
      isystem.connect

      描述:

      使用iSYSTEM的SDK自动化测试或调试活动。

      testIDEA

      批量生产

      iSYSTEM的测试工具可与BlueBox™片上分析仪和iTAG调试器一起,在目标器件上进行原始二进制代码测试。

      SPC5软件开发工具 iSYSTEM
      testIDEA

      描述:

      iSYSTEM的测试工具可与BlueBox™片上分析仪和iTAG调试器一起,在目标器件上进行原始二进制代码测试。

      winIDEA Open SPC5

      批量生产

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

      SPC5软件开发工具 iSYSTEM
      winIDEA Open SPC5

      描述:

      iSYSTEM的集成开发环境(IDE),支持Cortex-M微控制器的iTAG调试器。

EDA符号、封装和3D模型

STMicroelectronics - SPC560D30L3

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
SPC560D30L3B3E0X
批量生产
LQFP 100 14x14x1.4 mm 汽车应用 Ecopack2

SPC560D30L3B3E0X

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive
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
温度(ºC) CPU Clock Frequency (MHz) (max)
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
SPC560D30L3B3E0X 无法联系到经销商,请联系我们的销售办事处
批量生产
5A991B4A NEC Tape And Reel LQFP 100 14x14x1.4 mm -40 105 48 3.7 / 1k
更多信息

Flash Size (kB) (Data):

64

Features set:

-

单价(US$):

3.7

Country of Origin:

MALTA

SPC560D30L3B3E0X

供货状态

批量生产

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

3.7 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

LQFP 100 14x14x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

105

CPU Clock Frequency (MHz) (max)

48

Flash Size (kB) (Data)

64

Features set

-

Budgetary Price (US$)* / Qty

3.7 / 1k

Country of Origin

MALTA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商