Product overview
描述
This family of MCUs targets automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications. Many of the applications are considered to be functionally safe and the family is designed to achieve ISO26262 ASIL-D compliance.-
All features
- Two main 32-bit Power Architecture® VLE compliant CPU core (e200z4), dual issue, running in lockstep
- Single-precision floating point operations
- 16 KB local instruction SRAM and 64 KB local data SRAM
- 4 KB I-Cache and 2 KB D-Cache
- One 32-bit Power Architecture® VLE compliant I/O processor core (e200z2)
- Single-precision floating point operations
- Lightweight Signal Processing Auxiliary Processing Unit (LSP APU) instruction support for digital signal processing (DSP)
- 16 KB local instruction SRAM and 48 KB local data SRAM
- 2624 KB on-chip flash memory
- Supporting EEPROM emulation (64 KB)
- 64 KB on-chip general-purpose SRAM (+112 KB data RAM included in the CPUs)
- Multi-channel direct memory access controller (eDMA) with 32 channels
- Dual interrupt controller (INTC)
- Dual phase-locked loops, including one Frequency-modulated
- System integration unit lite (SIUL)
- Boot Assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
- Generic timer module (GTM122)
- Intelligent complex timer module
- 88 channels (24 input and 64 output)
- 3 programmable fine grain multi-threaded cores
- 26 KB of dedicated SRAM
- Hardware support for engine control, motor control and safety related applications
- Enhanced analog-to-digital converter system with:
- 1 supervisor 12-bit SAR analog converter
- 4 separate fast 12-bit SAR analog converters
- 2 separate 16-bit Sigma-Delta analog converters
- 5 Deserial Serial Peripheral Interface (DSPI) modules
- 5 LIN and UART communication interface (LINFlexD) modules
- 3 MCAN interfaces with advanced shared memory scheme, two supporting ISO CAN-FD and one supporting TTCAN
- One Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
- Dual-channel FlexRay controller
- Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with partial support for 2010 standard
- Device and board test support per Joint Test Action Group (JTAG) (IEEE 1149.1)
- Single 5 V +/-10% Power supply supporting cold start conditions (down to 3.0 V)
- Designed for eTQFP144 and eLQFP176
- Two main 32-bit Power Architecture® VLE compliant CPU core (e200z4), dual issue, running in lockstep
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 May 2018 |
14 May 2018
|
应用手册 (5 of 12)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
07 Jun 2019 |
07 Jun 2019
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
技术文档 (4)
Resource title | Latest update | |||
---|---|---|---|---|
25 Sep 2019 |
25 Sep 2019
|
|||
20 May 2020 |
20 May 2020
|
|||
13 May 2019 |
13 May 2019
|
|||
28 Apr 2016 |
28 Apr 2016
|
用户手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
16 Jul 2020 |
16 Jul 2020
|
|||
16 Jun 2015 |
16 Jun 2015
|
|||
11 May 2015 |
11 May 2015
|
参考手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Oct 2015 |
06 Oct 2015
|
|||
26 May 2015 |
26 May 2015
|
|||
14 Dec 2017 |
14 Dec 2017
|
勘误手册 (4)
Resource title | Latest update | |||
---|---|---|---|---|
26 Oct 2015 |
26 Oct 2015
|
|||
23 Oct 2015 |
23 Oct 2015
|
|||
31 Jul 2014 |
31 Jul 2014
|
|||
08 Jan 2018 |
08 Jan 2018
|
工具/软件相关的应用笔记 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
简报 (2)
Resource title | Latest update | |||
---|---|---|---|---|
04 Feb 2016 |
04 Feb 2016
|
|||
30 Oct 2015 |
30 Oct 2015
|
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
SPC574K72E7C6FAR |
批量生产
|
LQFP 176 24x24x1.4 | 汽车应用 | Ecopack2 | |
SPC574K72E7C6FAY |
批量生产
|
LQFP 176 24x24x1.4 | 汽车应用 | Ecopack2 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | CPU Clock Frequency (MHz) (max) | Flash Size (kB) (Data) | Features set | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
SPC574K72E7C6FAR | 无法联系到经销商,请联系我们的销售办事处 |
批量生产
|
5A991B4A | NEC | Tape And Reel | LQFP 176 24x24x1.4 | -40 | 125 | 160 | 64 | ASILD/SIL3,Flexray | MALTA | 13.4 / 1k | |||
SPC574K72E7C6FAY | 无法联系到经销商,请联系我们的销售办事处 |
批量生产
|
5A991B4A | NEC | Tray | LQFP 176 24x24x1.4 | -40 | 125 | 160 | 64 | ASILD/SIL3,Flexray | MALTA | 13.4 / 1k |
供货状态
批量生产ECCN (US)
5A991B4ABudgetary Price (US$)*/Qty
13.4 / 1k供货状态
批量生产ECCN (US)
5A991B4ABudgetary Price (US$)*/Qty
13.4 / 1k