The SPC58 Chorus 4B Line is part of our 32-bit General-Purpose Automotive Power Architecture® MCU portfolio designed for body, networking and convenience applications. It can be used for secure on-board communication systems in connected vehicles.
The SPC58 Chorus 4B Line provides a 120 MHz core with up to 2 Mbytes of Flash memory with ECC and is pin-to-pin compatible with SPC58 2B, C, G and H Line automotive microcontrollers.
The SPC58 4B Line supports the ASIL B safety standard and enhances the SPC58 2B Line by providing increased processing and memory as well as a hardware security module (HSM) for EVITA compliancy and Ethernet.
MCUs are available in multiple packages ranging from 64-, 100- and 144-pin TQFP packages with exposed pads for high dissipation efficiency up to a 176-pin LQFP package with exposed pads.
Our Automotive SPC5 MCUs benefit from a complete ecosystem that includes a smart selector and our SPC5Studio development environment as well as a full range of hardware and software development and evaluation tools.
Start your evaluation with SPC584B-DIS discovery board that gives you full access to CPUsMCU, I/O signals and peripherals.
All automotive MCUs are part of ST’s longevity commitment program, which ensures continuity and stability of supply for ST customers.
精选 视频
-
SPC584B70E3
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584B60E1
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584B70E7
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584B70E5
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584B64E7
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584B60E5
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584B64E3
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584B70E1
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584B64E1
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
-
SPC584B60E3
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family