SPC58 G 系列 MCU

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

The SPC58 G line consists of general-purpose 32-bit Power Architecture® microcontrollers targeting body, networking and security applications, such as secure onboard communication systems in connected vehicles.

Built on the legacy of successful SPC56 MCUs in ST’s embedded 90 nm Flash technology, the new generation of SPC58 MCUs in 40 nm Flash technology offers the widest range of compatible and scalable devices from 512 Kbytes up to 6 Mbytes of Flash memory, combined with the latest communication interfaces including ISO CAN FD and Ethernet with Audio Video Bridging (AVB) capability.

ST’s embedded 40 nm Flash technology further reduces power consumption in Run mode, while the advanced low-power modes manage even complex contact monitoring sequences in Standby mode and without CPU intervention.

The SPC58 G-Line offers highly integrated, high-performance devices featuring up to three e200z4d cores @ 180 MHz, up to eight ISO CAN FD modules, up to two Ethernet interfaces, as well as other communication peripherals.

Designed in compliance with ISO 26262 specifications, the SPC58 G Line supports the ASIL-D safety standard as well as a high security level according to EVITA to secure onboard architecture and communication protocols.

特别推荐