产品概述
描述
The data sheet provides electrical specifications, pin assignments, and package diagrams for the SPC5x series of microcontroller units (MCUs). For functional characteristics, see the SPC5x microcontroller reference manual. The SPC58xEx microcontroller is the first in a new family of devices superseding the SPC5x family. SPC58xEx builds on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance improvement (MIPS per mW).-
所有功能
- AEC-Q100 qualified
- 32-bit Power Architecture VLE compliant CPU cores:
- Three main CPUs, dual issue, 32-bit CPU core complexes (e200z4), two of them having one checker core in lock-step
- Floating Point, End-to-End Error Correction
- 6576 KB (6288 KB code flash + 288 KB data flash) on-chip flash memory:
- supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
- Supports read while read between the two code Flash partitions.
- 608 KB on-chip general-purpose SRAM (in addition to 160 KB core local data RAM)
- 96-channel direct memory access controller (eDMA)
- Comprehensive new generation ASIL-D safety concept:
- ASIL-D of ISO 26262
- FCCU for collection and reaction to failure notifications
- Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
- Cyclic redundancy check (CRC) unit
- Dual-channel FlexRay controller
- Hardware Security Module (HSM)
- Junction temperature range -40 °C to 165 °C
- GTM 343 - Generic Timer Module:
- Intelligent complex timer module
- 144 channels (40 input and 104 output)
- 5 programmable fine grain multi-threaded cores
- 24-bit wide channels
- Enhanced analog-to-digital converter system with:
- 1 supervisor 12-bit SAR analog converter
- 4 separate fast 12-bit SAR analog converters
- 3 separate 10-bit SAR analog converters, one with STDBY mode support
- 6 separate 16-bit Sigma-Delta analog converters
- Communication interfaces:
- 18 LINFlexD modules
- 10 deserial serial peripheral interface (DSPI) modules
- 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support, one supporting time-triggered controller area network (TTCAN)
- Two Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
- Flexible Power Supply options:
- External Regulators (1.2 V core, 3.3 V–5 V IO)
- Single internal SMPS regulator (eLQFP176)
- Single internal Linear Regulator with external ballast (FPBGA292)
- Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
- Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Sep 2019 | 20 Sep 2019 |
应用手册 (5 of 10)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 | 17 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 | |||
17 Mar 2021 | 17 Mar 2021 | |||
17 Mar 2021 | 17 Mar 2021 | |||
24 Feb 2021 | 24 Feb 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
21 Oct 2020 | 21 Oct 2020 | |||
03 Mar 2021 | 03 Mar 2021 | |||
17 Mar 2021 | 17 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 |
技术文档 (5 of 11)
Resource title | Latest update | |||
---|---|---|---|---|
25 Sep 2019 | 25 Sep 2019 | |||
30 Aug 2019 | 30 Aug 2019 | |||
03 Mar 2021 | 03 Mar 2021 | |||
08 Sep 2020 | 08 Sep 2020 | |||
10 Nov 2020 | 10 Nov 2020 | |||
10 Nov 2020 | 10 Nov 2020 | |||
10 Nov 2020 | 10 Nov 2020 | |||
03 Mar 2021 | 03 Mar 2021 | |||
13 Sep 2019 | 13 Sep 2019 | |||
23 Jul 2019 | 23 Jul 2019 | |||
24 Feb 2021 | 24 Feb 2021 |
用户手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Jan 2021 | 28 Jan 2021 | |||
22 May 2020 | 22 May 2020 | |||
16 Jun 2015 | 16 Jun 2015 |
参考手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 May 2015 | 26 May 2015 | |||
30 Jul 2020 | 30 Jul 2020 |
工具/软件相关的应用笔记 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
简报 (2)
Resource title | Latest update | |||
---|---|---|---|---|
04 Feb 2016 | 04 Feb 2016 | |||
30 Oct 2015 | 30 Oct 2015 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | CPU Clock Frequency (MHz) (max) | Flash Size (kB) (Data) | Features set | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||
SPC58EE80E7QMHAY | 2 distributors | Buy Direct | 批量生产 | 5A991B4A | 5A002A4 | Tray | LQFP 176 24x24x1.4 | -40 | 125 | 180 | 256 | - | MALTA | 21.5 / 1k |