ST10F272E

NRND

16位MCU,具有256 KB Flash存储器和20 KB RAM

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST10F272B / E combines high CPU performance (up to 20 million instructions per second) with high peripheral functionality and enhanced I/O capabilities. It also provides on-chip high-speed single voltage Flash memory, on-chip high-speed RAM, and clock generation via PLL. The ST10F272B / E is processed in 0.18 mm CMOS technology. The part is supplied with a single 5 V supply and I/Os work at 5 V.
  • 所有功能

    • 16-bit CPU with DSP functions
      • 31.25ns instruction cycle time at 64MHz max CPU clock
      • Multiply/accumulate unit (MAC) 16 x 16-bit multiplication, 40-bit accumulator
      • Enhanced boolean bit manipulations
      • Single-cycle context switching support
    • On-chip memories
      • 256 Kbyte Flash memory (32-bit fetch)
      • Single voltage Flash memories with erase/program controller and 100K erasing/programming cycles.
      • Up to 16 Mbyte linear address space for code and data (5 Mbytes with CAN or I2C)
      • 2 Kbyte internal RAM (IRAM)
      • 10/18 Kbyte extension RAM (XRAM)
      • Programmable external bus configuration & characteristics for different address ranges
      • Five programmable chip-select signals
      • Hold-acknowledge bus arbitration support
    • Interrupt
      • 8-channel peripheral event controller for single cycle interrupt driven data transfer
      • 16-priority-level interrupt system with 56 sources, sampling rate down to 15.6ns
    • 计时器
      • Two multi-functional general purpose timer units with 5 timers
    • Two 16-channel capture / compare units
    • 4-channel PWM unit + 4-channel XPWM
    • A/D converter
      • 24-channel 10-bit
      • 3 μs minimum conversion time
    • Serial channels
      • Two synch. / asynch. serial channels
      • Two high-speed synchronous channels
      • One I2C standard interface
    • 2 CAN 2.0B interfaces operating on 1 or 2 CAN busses (64 or 2x32 message, C-CAN version)
    • Fail-safe protection
      • Programmable watchdog timer
      • Oscillator watchdog
    • On-chip bootstrap loader
    • Clock generation
      • On-chip PLL with 4 to 8 MHz oscillator
      • Direct or prescaled clock input
    • Real time clock and 32 kHz on-chip oscillator
    • Up to 111 general purpose I/O lines
      • Individually programmable as input, output or special function
      • Programmable threshold (hysteresis)
    • Idle, power down and stand-by modes
    • Single voltage supply: 5V ±10%

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - ST10F272E

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
F272-BAR-P-TX
NRND
PQFP 144 28x28x3.4 汽车应用 Ecopack1

F272-BAR-P-TX

Package:

PQFP 144 28x28x3.4

Material Declaration**:

Marketing Status

NRND

Package

PQFP 144 28x28x3.4

Grade

Automotive

RoHS Compliance Grade

Ecopack1
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
F272-BAR-P-TX 无法联系到经销商,请联系我们的销售办事处
NRND
3A991A2 NEC Tape And Reel PQFP 144 28x28x3.4 -40 125 MALTA

F272-BAR-P-TX

供货状态

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

PQFP 144 28x28x3.4

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

Country of Origin

MALTA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商