ST10F276E

NRND

16位MCU,具有MAC单元、832 KB Flash存储器和68 KB RAM

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The architecture of the ST10F276E combines advantages of both RISC and CISC processors and an advanced peripheral subsystem. The block diagram gives an overview of the different on-chip components and the high bandwidth internal bus structure of the ST10F276E.
  • 所有功能

    • Highly performance 16-bit CPU with DSP functions
      • 31.25ns instruction cycle time at 64MHz max CPU clock
      • Multiply/accumulate unit (MAC) 16 x 16-bit multiplication, 40-bit accumulator
      • Enhanced boolean bit manipulations
      • Single-cycle context switching support
    • On-chip memories
      • 512 Kbyte Flash memory (32-bit fetch)
      • 320 Kbyte extension Flash memory (16-bit fetch)
      • Single voltage Flash memories with erase/program controller and 100K erasing/programming cycles
      • Up to 16 Mbyte linear address space for code and data (5 Mbytes with CAN or I2C)
      • 2 Kbyte internal RAM (IRAM)
      • 66 Kbyte extension RAM (XRAM)
    • External bus
      • Programmable external bus configuration & characteristics for different address ranges
      • 5 programmable chip-select signals
      • Hold-acknowledge bus arbitration support
    • Interrupt
      • 8-channel peripheral event controller for single cycle interrupt driven data transfer
      • 16-priority-level interrupt system with 56 sources, sampling rate down to 15.6ns
    • 计时器
      • 2 multi-functional general purpose timer units with 5 timers
    • Two 16-channel capture / compare units
    • 4-channel PWM unit + 4-channel XPWM
    • A/D converter
      • 24-channel 10-bit
      • 3 μs minimum conversion time
    • Serial channels
      • 2 synch. / asynch. serial channels
      • 2 high-speed synchronous channels
      • 1 I2C standard interface
    • 2 CAN 2.0B interfaces operating on 1 or 2 CAN busses (64 or 2x32 message, C-CAN version)
    • Fail-safe protection
      • Programmable watchdog timer
      • Oscillator watchdog
    • On-chip bootstrap loader
    • Clock generation
      • On-chip PLL with 4 to 12 MHz oscillator
      • Direct or prescaled clock input
    • Real-time clock and 32 kHz on-chip oscillator
    • Up to 111 general purpose I/O lines
      • Individually programmable as input, output or special function
      • Programmable threshold (hysteresis)
    • Idle, power down and stand-by modes
    • Single voltage supply: 5V ±10% (embedded regulator for 1.8 V core supply)

电路原理图

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - ST10F276E

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST10F276-6QR3
NRND
PQFP 144 28x28x3.4 汽车应用 Ecopack1

ST10F276-6QR3

Package:

PQFP 144 28x28x3.4

Material Declaration**:

Marketing Status

NRND

Package

PQFP 144 28x28x3.4

Grade

Automotive

RoHS Compliance Grade

Ecopack1
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
ST10F276-6QR3 无法联系到经销商,请联系我们的销售办事处
NRND
5A991B4A NEC Tape And Reel PQFP 144 28x28x3.4 -40 125 MALTA

ST10F276-6QR3

供货状态

NRND

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

PQFP 144 28x28x3.4

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

Country of Origin

MALTA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商