M48T08Y

批量生产

5 V, 64 Kbit (8 Kb x 8) TIMEKEEPER® SRAM

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The M48T08/18/08Y TIMEKEEPER®RAM is an 8 K x 8 non-volatile static RAM and real-time clock which is pin and function compatible with the DS1643. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution. The M48T08/18/08Y is a non-volatile pin and function equivalent to any JEDEC standard 8 K x 8 SRAM. It also easily fits into many ROM, EPROM, and EEPROM sockets, providing the non-volatility of PROMs without any requirement for special WRITE timing or limitations on the number of WRITEs that can be performed.
The 28-pin, 600 mil DIP CAPHAT™ houses the M48T08/18/08Y silicon with a quartz crystal and a long-life lithium button cell in a single package.
The 28-pin, 330 mil SOIC provides sockets with gold-plated contacts at both ends for direct connection to a separate SNAPHAT® housing containing the battery and crystal. The unique design allows the SNAPHAT®battery package to be mounted on top of the SOIC package after the completion of the surface mount process. Insertion of the SNAPHAT®housing after reflow prevents potential battery and crystal damage due to the high temperatures required for device surface-mounting. The SNAPHAT®housing is keyed to prevent reverse insertion.
The SOIC and battery/crystal packages are shipped separately in plastic anti-static tubes or in tape & reel form. For the 28-lead SOIC, the battery/crystal package (e.g., SNAPHAT®) part number is “M4T28-BR12SH” or “M4T32-BR12SH”.
  • 所有功能

    • Integrated ultra low power SRAM, real-time clock, power-fail control circuit, and battery
    • BYTEWIDERAM-like clock access
    • BCD coded year, month, day, date, hours, minutes, and seconds
    • Typical clock accuracy of ±1 minute a month, at 25 °C
    • Automatic power-fail chip deselect and WRITE protection
    • WRITE protect VPFD= power-fail deselect voltage):
      • M48T08: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
      • M48T18/T08Y: VCC= 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
    • Software controlled clock calibration for high accuracy applications
    • Self-contained battery and crystal in the CAPHATDIP package
    • Packaging includes a 28-lead SOIC and SNAPHAT® top (to be ordered separately)
    • SOIC package provides direct connection for a snaphat top which contains the battery and crystal
    • Pin and function compatible with DS1643 and JEDEC standard 8 K x 8 SRAMs
    • RoHS compliant
      • Lead-free second level interconnect

电路原理图

特别推荐

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M48T08Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
M48T08Y-10MH1F
批量生产
SO-28 工业 Ecopack1

M48T08Y-10MH1F

Package:

SO-28

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

SO-28

Grade

Industrial

RoHS Compliance Grade

Ecopack1
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
M48T08Y-10MH1F Available at 1 distributors

经销商的可用性M48T08Y-10MH1F

代理商名称
地区 库存 最小订购量 第三方链接
DIGIKEY WORLDWIDE 1827 1 马上订购

代理商库存报告日期: 2021-05-15

代理商名称

DIGIKEY

库存

1827

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-05-15

批量生产
EAR99 NEC Tape And Reel SO-28 0 70 MALAYSIA 10.583 / 1k

M48T08Y-10MH1F

供货状态

批量生产

ECCN (US)

EAR99

经销商的可用性M48T08Y-10MH1F

代理商名称
地区 库存 最小订购量 第三方链接
DIGIKEY WORLDWIDE 1827 1 马上订购

代理商库存报告日期: 2021-05-15

代理商名称

DIGIKEY

库存

1827

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-05-15

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-28

Operating Temperature (°C)

(最小值)

0

(最大值)

70

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商