- Easy fixture integration thanks to the compact size: 142x17,6x70mm.
- Thanks to a simple remote session it is possible to enable further channels (from 2 up to 4).
- Independent ISP channels supporting several communication protocols (JTAG, SPI, I2C, BDM, UART…);
- 8 digital I/O lines for each channel, coupled with dedicated ground return lines;
- Two programmable output voltage lines;
- 1 GB on-board Dynamic Memory;
- On-board timekeeper and calendar for time-stamped log file;
- Fast Ethernet interface up to 1 Gbit/s (optoisolated, autocrossing feature);
- USB 2.0 High Speed communication interface (optoisolated);
- Fixture dedicated Control interface for standalone mode (optoisolated);
- Power voltage and current measurement for each channel;
- Integrated control for optional Relay Barrier tool;
- Two 48-pin DIN In-System Programming connectors;
- eMMC and NAND memory support:
- Up to 256 GB storage memory;
- Operation status LEDs for each channel;
- USB communication interface (optoisolated).
The new GRAPHIC USER INTERFACE (Workbench) cuts off overall configuration efforts, guiding the customer in creating a working project in few mouse clicks and detecting mismatches between the target device and customer’s firmware, as well as power supply setup.
支持的器件 | STM32;STM8 |
地点 |