SPC5-STUDIO-AI

批量生产

Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

SPC5-STUDIO-AI is the artificial intelligence (AI) plug-in of the SPC5-STUDIO development environment supporting the SPC58 general purpose series. It provides neural network architects a seamless way to generate, execute and validate pre-trained NN models on automotive MCUs. SPC5-STUDIO-AI core functionality is the capability to automatically generate pre-trained neural network into an efficient “Ansi C” library that can be compiled, installed and executed on SPC58 general purpose series. Pre-trained neural networks can be easily imported by SPC5-STUDIO-AI from the most widely used deep learning frameworks, such as Keras, TensorFlow Lite, Lasagne, Caffe, ConvNetJS, ONNX.
Advanced embedded developers can import the library into more complex application specific projects, thanks to a well-defined short number of public APIs.
SPC5-STUDIO-AI provides validation and performance analysis facilities which allow to validate and characterize the converted neural network and measure key metrics such as validation error, memory requirements (i.e. Flash and RAM) and execution time. This plugin is integrated within SPC5-STUDIO (version 6.0.0 or higher) development environment available on www.st.com/spc5studio
  • 所有功能

    • Automatic conversion of pre-trained neural network into optimized Ansi C code, ready to be compiled
    • Supports:
      • Keras
      • TensorFlow lite
      • Lasagne
      • Caffe
      • ConvNetJS
      • ONNX
    • Provides neural network performance report and validation
    • Integration with SPC5-STUDIO
    • Full graphical conversion process: no "C" development skills required
    • Supports SPC58 general purpose series:
      • Scalable product family with pin to pin compatibility across devices
      • Flash: up to 10 Mbyte
      • Connectivity: ethernet and CAN-FD
      • Safety: ASIL-B and ASIL-D capabilities
      • Security: Evita Full with HSM
    • Evaluation boards available for fast evaluation

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      SPC582B-DIS

      批量生产

      SPC582 B系列探索套件

      SPC5 汽车微控制器评估工具 ST
      SPC582B-DIS

      描述:

      SPC582 B系列探索套件

      SPC584B-DIS

      批量生产

      SPC584B-DIS:具有eQFP64封装SPC58 4B系列MCU的探索套件

      SPC5 汽车微控制器评估工具 ST
      SPC584B-DIS

      描述:

      SPC584B-DIS:具有eQFP64封装SPC58 4B系列MCU的探索套件

      SPC584B-DISP

      批量生产

      SPC584B-DISP:具有eTQFP144封装SPC58 4B系列MCU的探索套件

      SPC5 汽车微控制器评估工具 ST
      SPC584B-DISP

      描述:

      SPC584B-DISP:具有eTQFP144封装SPC58 4B系列MCU的探索套件

      SPC58EC-DISP

      批量生产

      SPC58EC - C系列探索套件

      SPC5 汽车微控制器评估工具 ST
      SPC58EC-DISP

      描述:

      SPC58EC - C系列探索套件

      SPC58NG-DISP

      批量生产

      SPC58NG - G系列探索套件

      SPC5 汽车微控制器评估工具 ST
      SPC58NG-DISP

      描述:

      SPC58NG - G系列探索套件

      SPC58NH-DISP

      批量生产

      Discovery Kit for SPC58 H line

      SPC5 汽车微控制器评估工具 ST
      SPC58NH-DISP

      描述:

      Discovery Kit for SPC58 H line
    • 产品型号
      状态
      描述
      类型
      供应商

      SPC5-STUDIO

      批量生产

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

      SPC5软件开发工具 ST
      SPC5-STUDIO

      描述:

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

      SPC5-UDEDEBG

      批量生产

      PLS JTAG调试软件的完整许可证或许可证更新

      SPC5软件开发工具 ST
      SPC5-UDEDEBG

      描述:

      PLS JTAG调试软件的完整许可证或许可证更新

      SPC5-UDESTK-SW

      批量生产

      用于Windows操作系统的SPC5-UDESTK调试软件

      SPC5软件开发工具 PLS
      SPC5-UDESTK-SW

      描述:

      用于Windows操作系统的SPC5-UDESTK调试软件