The integrated development environment, winIDEA Open, is tuned to the needs of the ARM® Cortex™-M developer. Using the included GNU GCC compiler, complete applications can be built and debugged using a range of analysis features, including our Real-Time variable and memory Watch features. And, when further insights or analysis are needed, winIDEA Open can be used to export memory contents or disassembly data to third party tools.
许可类型 | 免费 |
软件类型 | 软件开发套件 |
支持的器件 | SPC56;SPC57;SPC58 |
地点 |