Arduino Portenta H7
The Arduino Portenta H7 leverages the outstanding performance, flexibility, of the dual-core STM32H747, which can simultaneously run high level code along with real time tasks. Both cores share all the STM32 peripherals and can run:
- Arduino sketches
- Native mbed applications
- Micropython / Javascript via an interpreter
- TensorFlow Lite
The Arduino Portenta H7 board follows the MKR form factor, but is enhanced by the addition of two 80 pin high density connectors at the bottom of the board. This ensures scalability for a wide range of applications by simply upgrading your Portenta H7 board to the one suiting your needs.
This board is fully compatible with the Arduino IoT Cloud and includes the following key features :
- STM32H747 dual core Cortex M7@480 MHz + Cortex M4@240MHz
- 8 MByte SDRAM
- 16 MByte NOR Flash
- 100 MBit Ethernet Phy
- USB HS
- WiFi/BT combo
- DisplayPort over USB-C
- High density expansion port
支持的器件 | STM32H7 |
类型 | 组件 |
功能 | Maker, Industrial, IoT, Machine Learning, Artificial Intelligence. |
元件类型 | 主动组件 |
地点 |
ST产品 |
---|