Charger 2 click is a LiPo/Li-Ion battery charger with the additional monitoring IC onboard. This Click board™ as a whole, offers unpreceded battery charging and monitoring solution for 3.7V LiPo/Li-Ion batteries, with the capacity measurement/gas gauge function, for up to 7000 mAh. It provides measurement data via the I2C interface and two signaling LEDs on the Click board™ itself.
类型 | 集成模组 |
功能 | Charging |
元件类型 | 主动组件 |
地点 |