The GPS tracker is a small device that gets attached to a vehicle, a container, or can be carried in pockets. It records the location and condition of assets and transfers this information to the server via Bluetooth, Wi-Fi, or GSM at defined time intervals. To enable indoor positioning, the device gathers data and signal strength from beacons and sends this information to the server where the exact location of the GPS tracker is calculated. The device is integrated with temperature, humidity, accelerometer, and gyroscope sensors to understand the condition of the asset.
In addition to the device, we also built a software platform that stores the data on assets and offers web and mobile user interfaces with Google Maps where a user can monitor the location of assets.
Our solution comes pre-equipped with basic asset tracking functionality. Because every client has special requirements for GPS tracking platforms, we can customize the platform for each customer. Our solution reduces the development time by 40-60%.
- Continuous work time : Up to 1 month
- Location accuracy: 1 meter
- Device size (without housing and battery): 40x40x6.8 mm
建议的解决方案 | 完整解决方案 |
地点 |