The CutiPy™ Industrial IoT microcontroller was created to simplify connecting devices and machines to the multitude of systems you find in the Industrial environment EMAC Inc. has created an easy to use, cost effective industrial board that can be implemented - STM32F407IGH6 ARM Cortex-M4 168 MHz Low Power anywhere from the factory floor to an offsite remote location.
192 KB of SRAM, Up to 1M of Flash
1x 100 BaseT Ethernet (Standard), POE (Optional)
16x GPIO, 4x Serial Ports, 2x USB, SDIO, A/D, SPI, I2C & CAN