Main topologies designed and manufactured: LLC resonant transformers, Flyback transformers, Phase shift transformers, PFC inductors, Demoboards. Components designed for range of 1 to 10kW. We design and produce also planar transformers.
- 19 V - 90 W adapter based on the STCMB1, combo TM PFC and HB LLC
- 12 V – 150 W power supply based on STNRG011 digital combo and SRK2001 adaptive synchronous rectifier controller
- 36W USB charger with selectable output voltage (5-9-12 V @3A) based on STCH03L and SRK1000B
类型 | 组件 |
功能 | Customized Passive Device |
元件类型 | 被动组件 |
地点 |