This module has an extremely compact chip antenna for NFC and RF-ID, with embedded Dynamic NFC tags IC .
RF matching is completed. Equipped with wire interface, it enables to operate the MCU connected.
Compared to other existing modules, this product has the following features :
1) Compact sizes: Space Saving & Tailored performance (Package size: 6 x 6 mm, 10 x 10 mm)
2) Solder mounting: Designed to be supplied in taping, allowing for efficient assembly through automatic mounting.
3) Installation on/near Metal: Less affected by metal. Installing metal near or around gives only little performance degradation.
类型 | 集成模组 |
元件类型 | 主动组件 |
地点 |