Common Mode Power Line Choke Nanocrystalline (WE-CMBNC)
Characteristics
- Very high permeability nanocrystalline core material
- Improved isolation through plastic case and winding spacer
- High and stable inductance values up to 150 °C
- High rated currents
- Broadband suppression
- Small size
- Frequency range: 1 kHz-300 MHz
- Operating temperature: -40°C to +125°C
- Flammability corresponding to UL 94 V-0
- Climatic category: 40/125/21
Applications
- Power electronics
- Power line in- and output filter
- Radio interference suppression in motors
- Suppression for common mode noise
Picture WE-CMBNC
Common Mode Power Line Choke (WE-CMB)
Characteristics
- Broadband filterring due to low capacitance winding technique
- High suppression of asymmetrical interferences also at low frequency range
- Very compact design
- Highest possible rated current by small size
- Operating temperature: –40 ºC to +125 ºC
- Flammability corresponding to UL 94 V-0
- Climatic category: 40/125/21
- Certified according to IEC 60938-2
Applications
- Power electronics
- Power line in- and output filter
- Filterring of devices without any ground connection
- Suppression of radio interferences in motors
- Suppression of common mode noise
Picture WE-CMB
SMD EMI Suppression Ferrite Bead (WE-CBF)
Characteristics
- Reliable Ni-Sn electrodes
- High rated current up to 6 A
- Operating temperature: –55 ºC to +125 ºC
Applications
- Perfect as data line filter and for uncoupling of distribution voltage
- Application Notes : ANP025 Ferrite Beads for Ringing Control
Picture WE-CBF
类型 | 组件 |
功能 | Filters EMC components |
元件类型 | 被动组件 |
地点 |