The I3G4250 IC supports both I2C and SPI interfaces, which allows Gyro 3 click to be interfaced with a wide range of different MCUs. Although it is very sensitive (down to 0.008 dps/LSB), it is very resistant to shock and has a non-linearity of only 0.2% of the full-scale value (FS).
类型 | 集成模组 |
功能 | 运动 |
元件类型 | 主动组件 |
地点 |
ST产品 |
---|