LS53LX-S-L1 Light Saber Sensor VL53L1CB
The ideal Time of Flight breakout board for distance measure solution, Made in France.
VL53L1CB from STMicroelectronics Features
- Fast, accurate distance ranging
- Typical full field-of-view (FoV): 27 °
- 8 m detection with full field of view
- 60 Hz ranging capable up to 300 cm
- Immune to cover glass crosstalk and fingerprint smudge at long distance
- Multi-Object detection capable
- Multizone scanning with selectable array (2x2, 3x3, 4x4, or defined by user through software)
- Programmable region-of-interest (ROI) size and position
- Eye safe
- 940 nm laser VCSEL
- Class 1 laser device compliant with latest standard IEC 60825-1:2014 - 3rd edition
Breakout board features Features
- Board with VL53L1CB sensor from STMicroelectronics
- LED independent pin
- Connected to Vin or 2V8 pin to indicate the power supply
- Connected to a GPIO of the Host to indicate a precise distance or condition driven by your Firmware
- LDO 2.8V with 200 mA output (when Vin can provide these additional current)
- VIN from 2.8V to 5V compatible with any board like Arduino, Raspberry, Nucleo Board
- Level Shifter on I2C but also in XShut and GPIO
- Dimensions 22.86mm x 12.7mm (0.9” x 0.5”)
Applications
- Internet of Things
- User detection
- Building and Industrial Automation
- Smart Lighting
- Consumer
- Security and proximity
- Robotics (obstacle detection)
- Gesture recognition.
- Presence detection
类型 | 集成模组 |
功能 | ToF Sensor |
元件类型 | 主动组件 |
地点 |
ST产品 |
---|