By using the neqto: Bridge series of IoT modules, you can develop an unlimited number of next-generation IoT products that are small, low cost, fast, and energy efficient. Explore the new world of embedded IoT systems with features such as multi-interface for industrial machines, mobile battery power, and small communication modules with autonomous functions.
Features:
・Conveniently Sized IoT
At just 51mm x 40mm (LTE Module) and 45mm x 40mm (Wi-Fi Module), the Bridge is the smallest IoT device in the neqto: portfolio.
・Capabilities
Rapid Computing Power
neqto: Bridge can rapidly perform operations on machine and sensor data, as well as use advanced IoT technology for calibration.
・Power Efficient Technology
neqto: Bridge has the ability to optimize the power usage machines and equipment connected to it.
Specifications:
・Compatible with Wi-Fi, LTE Cat. 1, LTE Cat. M1, and LAN communications
・Switching out modules is easy as every module shares interface design
・Incorporated Antenna (external antenna attachments require further discussion)
・Operating Voltage Range of 3.0 V ~ 5.25 V
・Photocouplers and MOS relays can transmit signals in electrical isolation from the customer's circuitry and can drive a 12 V interface. (MOS relay works with 24 V)
Product function: Cellular Cat-1 connectivity
Component type: Active
Applications: industrial equipment, business equipment, communications equipment, and other IoT hardware
支持的器件 | STM32L4 |
类型 | 集成模组 |
元件类型 | 主动组件 |
地点 |
ST产品 |
---|