NFC Tag 4 click is NFC tag device, featuring ST25DV16K - the compact NFC tag IC from STMicroelectronics. This IC includes a full set of features, like Fast data transfer between I2C and RF interfaces, half-duplex 256-byte dedicated buffer, energy harvesting, data protection features, and more. NFC Tag 4 click also features the onboard trace antenna, ensuring that no external components are required in order to use this Click Board™.
类型 | 集成模组 |
元件类型 | 主动组件 |
地点 |
ST产品 |
---|