产品概述
描述
The P-NUCLEO-53L0A1 is an evaluation pack that provides an introduction to the ranging and gesture detection features of the VL53L0X sensor, combined with the powerful STM32F401RE microcontroller. The VL53L0X is the latest product based on ST’s patented FlightSenseTMtechnology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL53L0X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).The STM32 Nucleo board, NUCLEO-F401RE, provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller line, choosing from the various combinations of performance, power consumption and features.
-
所有功能
- VL53L0X ranging and gesture detection expansion board (X-NUCLEO-53L0A1).
- 4-digit display, displaying the distance of a target from the ranging sensor
- Accurate absolute ranging distance, independent of the reflectance of the target.
- NUCLEO-F401RE STM32 Nucleo board
- Two VL53L0X satellites
- 0.25, 0.5 and 1mm height spacers to simulate air gaps
- Cover glass
- Two 10 pin connectors for VL53L0X satellite boards
- Equipped with Arduino UNO R3 connector.
- RoHS compliant.
- Basic gesture recognition application can be developed using one or two VL53L0X sensors.
- Two VL53L0X satellite boards can be connected on the X-NUCLEO-53L0A1 expansion board in order to integrate the VL53L0X in customer’s application.
- Full system SW supplied, download from www.st.com/VL53L0X in the folder “Design resources”.
- VL53L0X ranging and gesture detection expansion board (X-NUCLEO-53L0A1).
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Apr 2017 | 28 Apr 2017 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Apr 2017 | 28 Apr 2017 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Jul 2016 | 20 Jul 2016 |
手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 | |||
25 Feb 2021 | 25 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Nov 2020 | 16 Nov 2020 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
P-NUCLEO-53L0A1 | 批量生产 | Ecopack1 | |
P-NUCLEO-53L0A1
Package:
Ecopack1Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
P-NUCLEO-53L0A1 | 4 distributors | Buy Direct | VL53L0X | 批量生产 | ST | EAR99 | NEC | Stock available | CHINA | 56.0 / 1 |