PA193 embeds an incredible number of circuits and can be used to develop a great number of IoT ideas The boards integrates microcontroller, sensors, memories, LEDs, I/Os and battery charger in only 40x40mm form factor. Makers, developers, start-ups and all the high mix low volume applications can use this board to test their product thinking without the typical investment of time and costs for the development and the validation of the electronic system. The extreme integration of circuits and the incredible small form factor make PA193 is suitable also for designers which need minimum mechanical constraint and an easy way to create different experiences with electronics systems.
类型 | 集成模组 |
功能 | Multisensors |
元件类型 | 主动组件 |
地点 |