Together with an efficient low-power Bluetooth connectivity, the PAN3012 is perfect for wherever the environmental conditions need to be monitored and controlled – e.g. in smart and vertical agriculture (soil control for intelligent farming) or supply chain and cold chain management.
Featured products:
- BlueNRG-2: Bluetooth Low Energy single-mode system-on-chip
- LPS22HH: ultra-compact piezo-resistive absolute pressure sensor, 260-1260 hPa, digital output barometer, full-mold dust resistant, holed LGA package (HLGA)
- HTS221: capacitive digital sensor for relative humidity and temperature
- MP34DT05-A: MEMS audio sensor omnidirectional digital microphone, 64 dB SNR, -26 dBFS sensitivity, top-port, 122.5 dBSPL AOP
Applications:
- Smart Home
- Smart Building
- Smart Farming
Related Boards:
- STEVAL-BCN002V1B
Downloads:
- Flyer
- Datasheet
- SW examples
- IoT Solution Module Example HowTo
Product Specifications
Product Technical Specifications :
- Surface mount type dimensions: 25.0 mm x 14.0 mm x 3.0 mm
- Typical Rx Sensitivity: -88 dBm
- Typical Tx output power: +8 dBm
- Power consumption:
o Tx: 16 mA @8dBm (3V)
o Rx: 9 mA o Sleep: 7µA
- Voltage range: 1.7 V to 3.6 V
- Supported Devices: BlueNRG-2, LPS22HH, HTS221. MP34DT05-A
- Supported Device Technology: Bluetooth
- Supported Sensors: Pressure, Temperature / Relative Humidity, Microphone
- Temperature range: -40 °C to 85 °C
支持的器件 | LSM6DS0 |
类型 | 集成模组 |
元件类型 | 主动组件 |
地点 |