PHOENIX is a low cost wireless RF module, based on S2 LP and a STM32L051 controller in the frequency range 868MHz and an output power up to +16 dBm . The module offers compact design, has a very low current consumption and is ideally suitable for battery driven applications.
PHOENIX is delivered with OMS software stack (PHOENIX-W: OMS 3.x or OMS 4.2 specification) or mioty® stack (PHOENIX-M).
The module is suitable for a wide range of metering applications, both on the meter and on the receiver side. Meters can be made wireless M-Bus/ OMS or mioty® capable in a very short time or gateways can be enabled to receive OMS-capable systems.
We are ready to support you with the integration of the module into your application and the appropriate antenna design with antenna simulation, development and measurement, too.
Overview features:
- Small footprint: 14,5 mm x 14,5 mm
- Output power: up to +16 dBm
- 32-bit MCU ARM® Cortex® M0+ Controller
- MCU frequency up to 32 MHz
- With UART or API interface available
- 8KB SRAM, 2KB EEPROM
- Ideally suitable for battery driven applications
- Ultra-low-power: Rx= Typ. 7,2 mA; Tx= Typ. 20 mA
- 64 KB flash-memory
- Packaging: Tray (90pcs) or Tape and Reel (500pcs)
支持的器件 | STM32L0 |
类型 | 集成模组 |
元件类型 | 主动组件 |
地点 |