R380845002/R380845102/R380846002/R380846102
Radiall ST60 SMT horn antennas have been developed in partnership with STMicroelectronics in order to enhance the range of ST60 wireless link. Thanks to STM’s chip and Radiall’s antenna, you can create a longer data rate links in a completely sealed environment without physical contact, cable assemblies or jumpers.
For multi-link applications (using emission and reception), Radiall has implemented two types of compact horn antennas; one has vertical polarization, and the other has horizontal polarization. This will enable to create multi-link connections that increase data flow.
These antennas are compatible with pick and place processes, thanks to their design and form factor (8.25 x 7.4 x 3.4 mm). They can withstand reflow processes up to 260 °C. Additionally, these antennas operate in unlicensed V-Band, with directivity higher than 8 dBi. The commercial grade can operate from -40 °C to +85 °C, and the industrial grade can operate from -40 °C to 125 °C. Radiall ST60 SMT horn antennas are ROHS and REACH compliant.
类型 | 组件 |
元件类型 | 天线 |
地点 |