T&T Module
181.218 is based on the ST high Voltage IGBT and gate driver GAP2 driven by STM32L4 MCU. This board can drive a HV DC or AC load with a H bridge switch.
The most relevant characteristics are:
- Up to 650 Vdc bus.
- Very high insulation between control and High Voltage side.
- Capability to drive a fully inductive load.
- Remote control via industrial serial interface.
The possiblities for applications of this board are innumerable and we have proven expertize in customizing products and developing any idea by the OEMs and ODMs.
支持的器件 | STM32L4 |
类型 | 集成模组 |
元件类型 | 主动组件 |
地点 |