Jorjin WS2119-A0 supports both BLE and SigFox-certified Sub1G RF to cover the dynamic connectivity needs for IoT devices.
WS2119-A0 receives full SigFox P1 certification and major regulatory approval including FCC, NCC, RCM and IDA.
WS2119-A0 evaluation board supports the popular Arduino host interface and is pre-integrated with with ST X-NUCLEO-53L0A1 (TOF) and X-NUCLEO-IKS01A1 (Accelerometer, Gyroscope, Pressure sensor, Temperature sensor, Humidity sensor) for swift application development.
- Evaluation Version: Yes
- Deliverables: Source
- License type: Free
For more information related to the Partner Product/Service, please visit: www.jorjin.com/product
类型 | 集成模组 |
功能 | BLE+SigFox dual mode module |
目标应用 | Mobile phone,Wearable Devices,Wellness,Wellness, Fitness, Assisted Living |
元件类型 | 主动组件 |
地点 |
ST产品 |
---|