产品概述
描述
The X-NUCLEO-BNRG2A1 expansion board provides Bluetooth low energy connectivity for developer applications and can be plugged onto an STM32 Nucleo development board (e.g., NUCLEO-L476RG with ultra-low power STM32 microcontroller) through its Arduino UNO R3 connectors. The expansion board features the Bluetooth® v5.0 compliant and FCC certified BlueNRG-M2SP application processor module based on the ST BlueNRG-2 System-on-Chip. This SoC manages the complete Bluetooth low energy stack and protocols on its Cortex-M0 core and programmable Flash, which can accommodate custom applications developed using the SDK. The BlueNRG-M2SP module supports master and slave modes, increased transfer rates with data length extension (DLE), and AES-128 security encryption.The X-NUCLEO-BNRG2A1 interfaces with the STM32 Nucleo microcontroller via SPI connections and GPIO pins, some of which can be configured by the hardware.
-
所有功能
- Based on the BlueNRG-M2SP module FCC certified module (FCC ID: S9NBNRGM2SP and IC: B976C-BNRGM2SP)
- Compatible with STM32 Nucleo boards
- Equipped with Arduino UNO R3 connector
- Scalable solution, capable of cascading multiple boards for larger systems
- Free comprehensive development firmware library and examples for BlueNRG-2 compatible with STM32Cube
- BlueNRG-M2SP:
- Bluetooth v5.0 compliant
- Supports master and slave modes
- BLE data packet length extension
- Embedded BALF-NRG-02D3 integrated matched balun with harmonic filter
- Interfaces:
- 1 UART, 1 I²C, 1 SPI, 14 GPIOs, 2 multifunction timers, 10-bit ADC, Watchdog & RTC, DMA controller, PDM stream processor, SWD debug interface
- Small form factor: 11.5mmx13.5mm
- Complemented with Bluetooth low energy protocol stack library (GAP, GATT, SM, L2CAP, LL)
- AES security co-processor
- Bluetooth low energy SDK with a wide range of profiles
- Embedded BlueNRG-2 BLE SoC:
- High performance, ultra-low power Cortex-M0 32-bit based core
- Programmable embedded 256 KB Flash
- 24 KB embedded RAM with data retention
- Up to +8 dBm available output power
- Down to -88 dBm Rx sensitivity
- Up to 96 dB link budget with excellent link reliability
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Dec 2019 | 16 Dec 2019 |
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Dec 2019 | 17 Dec 2019 |
勘误手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Mar 2020 | 10 Mar 2020 |
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Jul 2020 | 02 Jul 2020 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jul 2020 | 22 Jul 2020 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 09 Jan 2020 | 09 Jan 2020 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jan 2020 | 09 Jan 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jan 2020 | 09 Jan 2020 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-BNRG2A1 | 批量生产 | Ecopack2 | |
X-NUCLEO-BNRG2A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-BNRG2A1 | 5 distributors | Buy Direct | BLUENRG-M2SP | 批量生产 | ST | 5A992C | 5A002A2 | Stock available | ITALY | 16.0 / 1 |