X-NUCLEO-IDW01M1

NRND

STM32 Nucleo的Wi-Fi扩展板,基于SPWF01SA模块

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The X-NUCLEO-IDW01M1 is a Wi-Fi evaluation board based on the SPWF01SA module, which expands the STM32 Nucleo boards. The CE, IC and FCC certified SPWF01SA module has an embedded STM32 MCU, a low-power Wi-Fi b/g/n SoC with integrated power amplifier and power management and an SMD antenna. The SPWF01SA module is also equipped with 1 MByte of external FLASH for firmware update over-the-air (FOTA). The firmware features a complete software IP stack to open up to 8 TCP/UDP sockets, as well as dynamic web pages with SSI to interact with the module and a REST API (get & post) for conveniently transferring files to/from servers in the cloud. The module can simultaneously behave as a socket server and socket client. The firmware supports secure sockets with TLS/SSL encryption, ensuring secure end-to-end communications with the cloud, with or without authentication. The module operates as a client STA, IBSS, or miniAP (with up to 5 client STAs). The X-NUCLEO-IDW01M1 interfaces with the MCU on the STM32 Nucleo board via the UART serial port; the user can easily access the stack functions using the AT command. X-NUCLEO-IDW01M1 is compatible with both the ST morpho and Arduino UNO R3 connector layout.
  • 所有功能

    • X-NUCLEO-IDW01M1 hosts FCC, IC and CE certified SPWF01SA module (FCC ID: VRA-SG9011203, IC: 7420A-SG9011203 and ETSI compliant)
    • SPWF01SA module major characteristics:
      • low power IEEE 802.11 b/g/n transceiver
      • integrated SMD antenna
      • STM32 ARM Cortex-M3, with 64 KB RAM and 512KB FLASH memory
      • 1 MByte extended flash for FW update over the air (FOTA)
      • integrated protocol stacks: TCP/IP, TLS/SSL
      • application layer functions: web server supporting dynamic web pages, REST API to get & post web content
      • WEP/WPA/WPA2 personal security
      • system modes: station, IBSS, and miniAP
      • 16 configurable GPIOs available
      • simple AT command set host interface through UART
    • compatible with STM32 Nucleo boards
    • equipped both with ST morpho connector and Arduino UNO R3 connectors
    • scalable solution; it can cascade multiple boards for larger systems
    • free development firmware library and examples, compatible with STM32Cube
    • RoHS compliant

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      FP-CLD-WATSON1

      批量生产

      具有用于振动分析的Wi-Fi、NFC和传感器并连接到IBM Watson IoT Cloud的IoT节点的STM32Cube功能包

      STM32 ODE功能包软件 ST
      FP-CLD-WATSON1

      描述:

      具有用于振动分析的Wi-Fi、NFC和传感器并连接到IBM Watson IoT Cloud的IoT节点的STM32Cube功能包

      FP-NET-6LPWIFI1

      批量生产

      用于通过Wi-Fi网络将6LoWPAN IoT节点连接到互联网的STM32Cube功能包

      STM32 ODE功能包软件 ST
      FP-NET-6LPWIFI1

      描述:

      用于通过Wi-Fi网络将6LoWPAN IoT节点连接到互联网的STM32Cube功能包

      X-CUBE-WIFI1

      NRND

      STM32Cube的Wi-Fi软件扩展

      STM32Cube扩展包 ST
      X-CUBE-WIFI1

      描述:

      STM32Cube的Wi-Fi软件扩展
    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-F103RB

      批量生产

      采用STM32F103RB MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F103RB

      描述:

      采用STM32F103RB MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-F401RE

      批量生产

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-F401RE

      描述:

      采用STM32F401RE MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L053R8

      批量生产

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L053R8

      描述:

      采用STM32L053R8 MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      NUCLEO-L476RG

      批量生产

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM32 Nucleo 板 ST
      NUCLEO-L476RG

      描述:

      采用STM32L476RG MCU的STM32 Nucleo-64开发板,支持Arduino和ST morpho连接

质量与可靠性

产品型号 Marketing Status 符合RoHS级别 材料声明**
X-NUCLEO-IDW01M1
NRND
Ecopack2

X-NUCLEO-IDW01M1
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
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-IDW01M1 无法联系到经销商,请联系我们的销售办事处 SPWF01SA
NRND
ST 5A992C 5A002A1 Temporary out of stock ITALY 23.4 / 1

X-NUCLEO-IDW01M1

核心产品

SPWF01SA

供货状态

NRND

Budgetary Price (US$)*/Qty

23.4 / 1

供应商

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A1

Board production status

Temporary out of stock

Budgetary Price (US$)* / Qty

23.4 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商