产品概述
描述
The X-NUCLEO-IDW04A1 Wi-Fi evaluation board is based on the SPWF04SA module and expands the STM32 Nucleo portfolio. The SPWF04SA module has an embedded STM32 MCU, a low-power Wi-Fi b/g/n SoC with integrated power amplifier and power management, and an SMD antenna. The SPWF04SA module relies on 2 MB MCU internal Flash. 1 MB of the internal Flash is for storing the user file system and to perform secure firmware update over the air (FOTA). A hardware interface allows the use of external memory to extend file system storage capability with no size limit. The firmware includes a complete IP stack, dynamic web pages with SSI to interact with the module and a REST API (get & post) for conveniently transferring files to and from servers in the cloud. The module can simultaneously behave as a socket server and socket client. The firmware supports secure sockets with TLS encryption, ensuring secure end-to-end communications with the cloud. The X-NUCLEO-IDW04A1 interfaces with the MCU on the STM32 Nucleo board via the UART serial port and SPI interface.-
所有功能
- Based on SPWF04SA Wi-Fi module
- SPWF04SA module major characteristics:
- Low power IEEE 802.11 b/g/n transceiver
- Integrated SMD antenna
- STM32 ARM Cortex®-M4, with 256 KB SRAM and 2 MB Flash memory
- 1 MB Flash memory for user storage, extendable via SD/MMC interface or external SPI Flash
- Integrated protocol stacks: TCP/IP (eight simultaneous TCP/UDP clients and two socket servers supporting up to eight clients each), TLS1.2
- Application layer functions: web server supporting dynamic web pages
- Open, WEP, WPA2 Personal, WPA2 Enterprise Security
- WPS for station
- System modes: station, IBSS, and miniAP (with up to five client STAs)
- Firmware and FileSystem updates via UART and (secure) over the air (OTA)
- 19 configurable GPIOs available
- Advanced low-power modes
- Simple AT command set host interface through UART, or equivalent proprietary protocol over SPI
- Embedded real-time microPython environment for customer applications and on-board development
- Compatible with STM32 Nucleo boards
- Equipped both with Arduino® UNO R3 and (optional) ST morpho connector
- Scalable solution; can cascade multiple boards for larger systems
- Free development firmware library and examples, compatible with STM32Cube
- X-NUCLEO-IDW04A1 hosts FCC, IC and CE certified SPWF04SA module
- RoHS compliant
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 May 2017 | 29 May 2017 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Jul 2017 | 07 Jul 2017 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Mar 2017 | 21 Mar 2017 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 Mar 2017 | 20 Mar 2017 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Mar 2017 | 20 Mar 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Mar 2017 | 20 Mar 2017 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-IDW04A1 | NRND | Ecopack2 | |
X-NUCLEO-IDW04A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-IDW04A1 | 无法联系到经销商,请联系我们的销售办事处 | SPWF04SA | NRND | ST | 5A002A1 | 5A002A1 | Temporary out of stock | ITALY | 24.0 / 1 |
核心产品
SPWF04SA供货状态
NRNDBudgetary Price (US$)*/Qty
24.0 / 1