产品概述
描述
The X-NUCLEO-IHM01A1 is a stepper motor driver expansion board based on the L6474. It provides an affordable and easy-to-use solution for driving a stepper motor in your STM32 Nucleo project.The advanced current control of the L6474 and a complete set of protection features offer high levels of both performance and robustness.
The X-NUCLEO-IHM01A1 is compatible with the Arduino UNO R3 connector, and supports the addition of other boards which can be stacked to drive up to three stepper motors with a single STM32 Nucleo board.
-
所有功能
- Voltage range from 8 V to 45 V
- Phase current up to 3 Ar.m.s.
- Power OK and fault LEDs
- Advanced current control
- Fully protected power stage
- Up to 1/16 microstepping resolution
- Compatible with Arduino UNO R3 connector
- Compatible with STM32 Nucleo boards
- Suitable for multi-motor solutions
- RoHS compliant
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Apr 2015 | 01 Apr 2015 |
用户手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
20 Mar 2017 | 20 Mar 2017 | |||
01 Apr 2015 | 01 Apr 2015 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 May 2016 | 17 May 2016 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2015 | 28 Jan 2015 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Jan 2015 | 28 Jan 2015 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2016 | 07 Apr 2016 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-IHM01A1 | 批量生产 | Ecopack2 | |
X-NUCLEO-IHM01A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-IHM01A1 | 6 distributors | Buy Direct | L6474PD | 批量生产 | ST | EAR99 | NEC | Stock available | ITALY | 12.5 / 1 |