产品概述
描述
The X-NUCLEO-IHM02A1 is a two axis stepper motor driver expansion board based on the L6470. It provides an affordable and easy-to-use solution for low voltage motor control driving for stepper motors in your STM32 Nucleo project. The expansion board includes two L6470s, a fully-integrated micro stepping motor driver used to control stepper motors by means of high-end motion control commands received through SPI. It is capable of driving one or two stepper motors when plugged into an STM32 Nucleo board.This board is equipped with Arduino UNO R3 connectors and the layout is also compatible with ST morpho connectors. One or more of these expansion boards can be plugged into an STM32 Nucleo board to control one or more stepper motors.
Each SPI peripheral of each L6470 is connected in a daisy chain configuration.
-
所有功能
- Operating voltage: 8 V - 45 V DC
- 7 A peak ouotput current (3 A rms) for each motor driver
- Digital voltage supply is selectable (3.3 V or 5.0 V) by a 0 Ω resistor and is provided on main board
- 3.3 V digital voltage supply may be provided by:
- the STM32 Nucleo board
- the step-down monolithic power switching regulator soldered on the expansion board (through jumper selection, it can also be used to supply the STM32 Nucleo board
- USART communication
- enables receiving of commands from a PC
- enables sending information to a PC
- Requires no dedicated cable; uses the Type A to Type Mini-B USB cable already used to supply the STM32 Nucleo board
- SPI interface (may be connected in a daisy chain configuration)
- Equipped with Arduino UNO R3 connectors
- Layout compatible with ST morpho connectors
- Five LEDs:
- 2 green, to indicate that each L6470 is powered
- 1 orange, to indicate that the digital voltage is on
- 1 yellow, to indicate when any L6470 is busy
- 1 red, to indicate when a fault condition occurs (step loss, OCD, thermal pre-warning or shutdown, UVLO, incorrect command, non-performable command) for any L6470
- RoHS compliant
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Dec 2015 | 17 Dec 2015 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Oct 2015 | 28 Oct 2015 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 May 2016 | 17 May 2016 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Oct 2015 | 28 Oct 2015 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Oct 2015 | 28 Oct 2015 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2016 | 07 Apr 2016 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-IHM02A1 | 批量生产 | Ecopack2 | |
X-NUCLEO-IHM02A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-IHM02A1 | 4 distributors | Buy Direct | L6470 | 批量生产 | ST | EAR99 | NEC | Stock available | ITALY | 15.0 / 1 |