产品概述
描述
The X-NUCLEO-IHM08M1 is a three-phase brushless DC motor driver expansion board based on the STL220N6F7 STripFET™ F7 Power MOSFET for STM32 Nucleo. It provides an affordable and easy-to-use solution for driving three-phase brushless DC motors as part of our STM32 Nucleo project. The X-NUCLEO-IHM08M1 is compatible with the ST morpho connector and supports the addition of other boards which can be connected with a single STM32 Nucleo board. The user can also mount the Arduino™ UNO R3 connector. The IC driver used on this expansion board is the L6398 single-chip half bridge gate driver for the N-channel power MOSFET. The L6398 gate driver plus STL220N6F7 Power MOSFET combination forms the high current power platform for the BLDC motor and the digital section based on the STM32 Nucleo board offers 6-step or FOC algorithm control solutions, which you can select in the firmware.-
所有功能
- 3-phase driver board for BLDC/PMSM motors
- Nominal operating voltage range from 10 V to 48 V DC
- 15 ARMS output current
- Operating frequency selectable by firmware
- Overcurrent detection and protection (30 Apeak)
- Thermal monitoring and overheating protection
- Compatible with STM32 Nucleo boards
- Equipped with ST morpho connectors
- 3-Shunt and 1-Shunt configurable jumpers for motor current sensing
- Hall/Encoder motor sensor connector and circuit
- Debug connector for DAC, GPIOs, etc.
- Potentiometer available for speed regulation
- User LED
- RoHS compliant
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Jun 2017 | 07 Jun 2017 |
用户手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Jun 2017 | 07 Jun 2017 | |||
06 Jul 2017 | 06 Jul 2017 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Apr 2017 | 13 Apr 2017 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 12 Apr 2016 | 12 Apr 2016 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Dec 2015 | 17 Dec 2015 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2016 | 07 Apr 2016 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-IHM08M1 | 批量生产 | Ecopack2 | |
X-NUCLEO-IHM08M1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-IHM08M1 | 无法联系到经销商,请联系我们的销售办事处 | STL220N6F7; L6398 | 批量生产 | ST | EAR99 | NEC | Stock available | ITALY | 43.0 / 1 |
核心产品
STL220N6F7; L6398供货状态
批量生产Budgetary Price (US$)*/Qty
43.0 / 1