产品概述
描述
The X-NUCLEO-IHM13A1 expansion board for STM32 Nucleo is based on the STSPIN250 low voltage brush DC motor driver. It provides an affordable and easy-to-use solution for the implementation of portable motor driving applications such as thermal printers, robotics and toys.The X-NUCLEO-IHM13A1 is compatible with the Arduino UNO R3 connector and most STM32 Nucleo boards.
-
所有功能
- Low voltage range from 1.8 V to 10 V
- Current up to 2.6 A r.m.s.
- Current control with adjustable off-time
- Full overcurrent and short circuit protection
- Thermal shutdown
- Compatible with Arduino UNO R3 connector
- Compatible with STM32 Nucleo boards
- RoHS compliant
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jan 2017 | 11 Jan 2017 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jan 2017 | 11 Jan 2017 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Jan 2017 | 16 Jan 2017 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Jan 2017 | 16 Jan 2017 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Jan 2017 | 16 Jan 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Jan 2017 | 16 Jan 2017 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-IHM13A1 | 批量生产 | Ecopack2 | |
X-NUCLEO-IHM13A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-IHM13A1 | 5 distributors | Buy Direct | STSPIN250 | 批量生产 | ST | EAR99 | NEC | Stock available | ITALY | 9.8 / 1 |