产品概述
描述
The X-NUCLEO-IOD02A1 expansion board for STM32 Nucleo is based on the L6364Q dual channel SIO and IO-Link PHY device transceiver embedding 50 mA 3.3 V and 5.0 V voltage regulators, DC-DC converter and M-sequence management. The expansion board provides an affordable and easy-to-use solution for the development of SIO and IO-Link industrial sensor applications, letting you easily evaluate the L6364Q communication features and robustness.The X-NUCLEO-IOD02A1 communicates with the STM32 controller via SPI and GPIO pins and it is compatible with the Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors (when connected to a NUCLEO-L073RZ or NUCLEO-G071RB development board).
Communication via IO-Link can be performed in either Multi-byte and Single-byte modes with SPI control of IC configuration and bidirectional sensor data transmission, or in Transparent mode with SPI control of IC configuration and UART interfacing for bidirectional sensor data transmission.
The switches on the X-NUCLEO-IOD02A1 conveniently allow you to configure L6364Q and expansion board settings such as transmission mode and DC-DC converter enable/disable according to application requirements.
You can also perform evaluation of comprehensive industrial sensor modules by connecting the X-NUCLEO-IOD02A1 to the X-NUCLEO-IKS02A1 sensor shield.
-
所有功能
- Based on the L6364Q IO-Link device dual transceiver in QFN package with the following main characteristics:
- 2-channel (CQ and DIO) IO-Link PHY layer
- IO-Link DLL (M-sequence handler and checksum)
- Wake-up detection
- Interrupt diagnostic pin
- SPI and UART interfaces
- 50 mA 3.3 V and 5.0 V linear regulators
- 50 mA adjustable (5.0 ÷ 10.8 V) buck converter
- Overload protection with adjustable intervention threshold
- Overheating protection with adjustable shutdown threshold
- Full reverse polarity on process side
- Ground and VCC wire break protections
- QFN-20L (4 x 4 x 0.9 mm) package
- 5 to 35 V operating voltage range
- Red LED and green LED for status diagnostics
- Radiated Emissions (EM Fields 30 MHz-1 GHz) < 40dB µV/m
- Immunity to conducted disturbance (150 kHz-80 MHz) ≤ 10 V
- Immunity to RF EM Fields (80 MHz-1 GHz) ≤ 10 V/m
- Immunity to RF EM Fields (1 GHz-2.7 GHz) ≤ 3 V/m
- Immunity to SURGE pulse (500 Ohm coupling) ≤ ± 1.2 kV
- Immunity to ESD contact/air ≤ ±3 kV
- Immunity to BURST noise ≤ ±1 kV
- Compatible with STM32 Nucleo development boards
- Equipped with Arduino UNO R3 connectors
- RoHS and WEEE compliant
- Based on the L6364Q IO-Link device dual transceiver in QFN package with the following main characteristics:
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Sep 2020 | 01 Sep 2020 |
用户手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Oct 2020 | 09 Oct 2020 | |||
09 Oct 2020 | 09 Oct 2020 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Sep 2020 | 16 Sep 2020 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Sep 2020 | 16 Sep 2020 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Sep 2020 | 16 Sep 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Sep 2020 | 16 Sep 2020 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-IOD02A1 | 批量生产 | Ecopack2 | |
X-NUCLEO-IOD02A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-IOD02A1 | 3 distributors | Buy Direct | L6364Q | 批量生产 | ST | EAR99 | NEC | Stock available | ITALY | 23.5 / 1 |