X-NUCLEO-IPS02A1

NRND

用于STM32 Nucleo的24V智能电源开关扩展板,基于VPS2535H

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The X-NUCLEO-IPS02A1 provides an affordable and easy-to-use solution for driving grounded loads (i.e. heating elements, solenoid driver, LED driver, light bulb driver, pumps relay replacement, and fans) in STM32 Nucleo projects. This expansion board is compatible with the Arduino UNO R3 connector and supports the addition of other STM32 expansion boards with a single STM32 Nucleo board. The user can also mount the ST morpho connector.
The X-NUCLEO-IPS02A1 expansion board is based on the VPS2535H a double channel High Side Driver through a 3 V and 5 V CMOS-compatible interface and with multisense analog feedback and protections
The device VPS2535H integrates advanced protective functions such as the load current limitation protects the device in overload conditions. The device latches off in case of overload or thermal shutdown.
  • 所有功能

    • Operating Voltage range from 8 V to 36 V
    • Current limitation: 42 A
    • RON (per Ch): 35 mΩ @ 25 C
    • Stand-By Current: 2 μA
    • Temperature range: -40°C ÷ 150°C
    • Power ok and Output LEDs
    • Multisense Analog feedback
    • Fully protected device
    • Compatible with Arduino™ UNO R3 connector
    • Compatible with STM32 Nucleo boards
    • RoHS compliant

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      X-CUBE-IPS02A1

      批量生产

      STM32的智能电源开关软件,STM32Cube的软件扩展

      评估工具软件 ST
      X-CUBE-IPS02A1

      描述:

      STM32的智能电源开关软件,STM32Cube的软件扩展

质量与可靠性

产品型号 Marketing Status 符合RoHS级别 材料声明**
X-NUCLEO-IPS02A1
NRND
Not compliant

X-NUCLEO-IPS02A1

Package:

Not compliant

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Not compliant

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-IPS02A1 无法联系到经销商,请联系我们的销售办事处 VPS2535H
NRND
ST EAR99 NEC Temporary out of stock ITALY 11.2 / 1

X-NUCLEO-IPS02A1

核心产品

VPS2535H

供货状态

NRND

Budgetary Price (US$)*/Qty

11.2 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Temporary out of stock

Budgetary Price (US$)* / Qty

11.2 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商