产品概述
描述
The X-NUCLEO-NFC03A1 (see Figure 1) is an NFC card reader evaluation board based on CR95HF / ST25R95-VMD5T to enable expansion of the STM32 Nucleo boards. Both the CR95HF and ST25R95 devices manage frame coding and decoding in Reader mode for standard applications, such as NFC, proximity and vicinity standards. They embed an analog front end to provide the 13.56 MHz air interface.These ICs support ISO/IEC 14443 Type A and B, ISO/IEC 15693 (single or double subcarrier) and ISO/IEC 18092 communication protocols, besides being MIFARE® Classic compatible1. They also support the detection, reading and writing of NFC Forum Type 1, 2, 3 and 4 tags.
The CR95HF / ST25R95 feature an optimized power management scheme, including tag detection mode.
The communication with the Host Controller is ensured through Serial Peripheral Interface (SPI) Slave or Universal Asynchronous Receiver/Transmitter (UART).
The X-NUCLEO-NFC03A1 is compatible with the ST Arduino™ UNO R3 connector pin assignment.
-
所有功能
- NFC (Near Field Communication) card reader evaluation board based on the CR95HF / ST25R95 devices, designed for expansion of STM32 Nucleo boards
- Reader/Writer modes supported
- 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB, and associated tuning circuit
- RF communication
- ISO/IEC 14443 (A and B)
- ISO/IEC 15693
- ISO/IEC 18092
- MIFARE® Classic compatible
- Equipped with Arduino™ UNO R3 connector
- Four general purpose LEDs
- Scalable solution, capable of cascading multiple boards for larger systems
- Free comprehensive development firmware library and examples for CR95HF / ST25R95, compatible with STM32Cube firmware
- FCC certified
- RoHS compliant
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Oct 2018 | 09 Oct 2018 |
用户手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
16 Jun 2016 | 16 Jun 2016 | |||
14 Mar 2019 | 14 Mar 2019 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 01 Jun 2016 | 01 Jun 2016 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-NFC03A1 | 批量生产 | Ecopack2 | |
X-NUCLEO-NFC03A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-NFC03A1 | 4 distributors | Buy Direct | CR95HF | 批量生产 | ST | EAR99 | NEC | Stock available | CHINA | 15.0 / 1 |