产品概述
描述
The X-NUCLEO-NFC06A1 NFC card reader expansion board is based on the ST25R3916 device. The expansion board is configured to support ISO14443A/B, ISO15693, FeliCa™ and AP2P communication.The ST25R3916 manages frame coding and decoding in reader mode for standard applications, such as NFC, proximity and vicinity HF RFID standards. It supports ISO/IEC 14443 Type A and B, ISO/IEC 15693 (single subcarrier only) and ISO/IEC 18092 communication protocols as well as the detection, reading and writing of NFC Forum Type 1, 2, 3, 4 and 5 tags.
The on-board low power capacitive sensor performs ultra-low power wake-up without switching the reader field on and traditional inductive wake-up to select amplitude or phase measurement.
The automatic antenna tuning (AAT) technology enables operation close to metallic parts and/or in changing environments.
-
所有功能
- On-board NFC card reader IC: ST25R3916
- 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB and associated tuning circuit
- Six general purpose LEDs
- ISO 18092 passive and active initiator, ISO 18092 passive and active target
- NFC-A and NFC-F card emulation
- ISO 14443A and ISO14443B
- ISO 15693
- FeliCa™
- Up to 1.7 W output power with differential antenna
- Possibility of driving two antennas in single ended configuration
- Inductive and capacitive wake-up
- Automatic antenna tuning system
- Transparent and Stream modes to implement MIFARE™ Classic compliant or other custom protocols
- Equipped with Arduino UNO R3 connector
- Free comprehensive development firmware library compatible with STM32Cube and samples for ST25R3916
- Scalable solution for multiple board cascade
- FCC certified
- RoHS and WEEE compliant
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jul 2019 | 18 Jul 2019 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Jan 2020 | 16 Jan 2020 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 23 Jul 2019 | 23 Jul 2019 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jul 2019 | 23 Jul 2019 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jul 2019 | 23 Jul 2019 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-NFC06A1 | 批量生产 | Ecopack2 | |
X-NUCLEO-NFC06A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-NFC06A1 | 4 distributors | Buy Direct | ST25R3916 | 批量生产 | ST | EAR99 | NEC | Stock available | ITALY | 20.0 / 1 |