产品概述
描述
The X-NUCLEO-OUT02A1 industrial digital output expansion board for STM32 Nucleo is based on the ISO8200AQ galvanic isolated octal high-side smart power solid state-relay. It provides an affordable and easy-to-use solution for the development of 8-channel digital output modules, letting you easily evaluate the ISO8200AQ communication and industrial load driving features.The X-NUCLEO-OUT02A1 can be connected to a NUCLEO-F401RE or NUCLEO-F334R8 development board via Arduino™ UNO R3 connectors.
You can also evaluate the 16-channel digital output modules by connecting two X-NUCLEO-OUT02A1 expansion boards and activating the daisy chaining feature.
The X-NUCLEO-OUT02A1 interfaces with the STM32 controller via SPI and GPIO pins and is compatible with the Arduino™ UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.
Industrial PLC functionality with 8 inputs and 16 outputs can be added with the X-NUCLEO-PLC01A1 expansion board.
-
所有功能
- Based on the ISO8200AQ whose main characteristics are:
- Embedded 4kV galvanic isolation
- Radio frequency communication between the logic and process sides for maximum noise immunity
- Very low power dissipation (RON(MAX) = 220 mΩ)
- Fast decay for inductive loads
- 20 MHz SPI I/F on logic side
- VCC power good diagnostics
- Overload and overheating protections with thermal shutdown and diagnostics
- QFN-32L (9x11x1 mm) package
- 10.5 to 33 V operating voltage range
- Green LED (x8) for output on/off status
- Red LED for process supply power good fault
- Red LED for overload and overheating
- Supply reverse polarity protection
- EMC compliance according to IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
- Compatible with STM32 Nucleo boards
- Equipped with Arduino™ UNO R3 connectors
- CE certified
- RoHS and China RoHS compliant
- WEEE compliant
- Based on the ISO8200AQ whose main characteristics are:
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2018 | 21 Nov 2018 |
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Aug 2020 | 27 Aug 2020 |
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Nov 2018 | 20 Nov 2018 |
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2018 | 23 Nov 2018 |
选型指南 (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 23 Nov 2018 | 23 Nov 2018 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2018 | 23 Nov 2018 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2018 | 23 Nov 2018 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-OUT02A1 | 批量生产 | Ecopack2 | |
X-NUCLEO-OUT02A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-OUT02A1 | 4 distributors | Buy Direct | ISO8200AQ | 批量生产 | ST | EAR99 | NEC | Stock available | ITALY | 26.9 / 1 |