产品概述
描述
The X-NUCLEO-PLM01A1 expansion board for STM32 Nucleo is based on the ST7580 FSK, PSK multi-mode power line networking system-on-chip. It provides an affordable and easy-to-use solution for the development of connectivity applications based on power line communication. It lets you easily evaluate the communication features of the ST7580 based on a DC two-wire link between two boards. You can also perform evaluation on an AC power line by connecting the X-NUCLEO-PLM01A1 to an STEVAL-XPLM01CPL board providing effective AC coupling and isolation. The X-NUCLEO-PLM01A1 is interfaced with the STM32 controller via UART and GPIO pins and is compatible with the Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.-
所有功能
- STM32 Nucleo expansion board based on the ST7580 power line networking system-on-chip
- ST7580 main characteristics:
- FSK, PSK modem for robust wireline communication up to 28.8 kbps
- 8-18 V analog supply voltage
- 3.3 V digital supply
- Output transmitted signal capability up to 14 Vp-p, 1 Arms
- Frequency range 9-250 kHz
- TX and RX filters on board optimized for the CENELEC B (95-125 kHz) frequency band, suitable for IoT / Smart Home / Smart City applications
- Compatible with STM32 Nucleo boards
- Equipped with Arduino UNO R3 connectors
- Example firmware available for point-to-point communication, compatible with STM32Cube firmware
- RoHS compliant
您可能还会喜欢...
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2017 | 29 Jun 2017 |
用户手册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2017 | 29 Jun 2017 | |||
29 Jun 2017 | 29 Jun 2017 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 30 Jun 2017 | 30 Jun 2017 |
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Jun 2017 | 30 Jun 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Jun 2017 | 30 Jun 2017 |
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
X-NUCLEO-PLM01A1 | 批量生产 | Ecopack2 | |
X-NUCLEO-PLM01A1
Package:
Ecopack2Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-PLM01A1 | 3 distributors | Buy Direct | ST7580 | 批量生产 | ST | 5A992C | 5A002A1 | Stock available | ITALY |